Motion Control Footer

IB Series

IB PRECISION planetary gearheads are ideal for your demanding servomotor applications and are designed for:

  • Low backlash with optimum positioning
  • Maximum mounting flexibility
  • Ease of installation
ib series p1

IB Series P1 Type

Low backlash, low torque precision gearbox

Precision planetary line for miscellaneous automation applications in the lower torque range.

  • High torque density unit with angular ball bearings for high load capacity

  • Adaptable servo motor connection

  • Simple motor assembly with clamp ring connection

  • Maintenance free for life

 


IB P2

IB Series P2 Type

Low backlash, high torque precision gearbox

Precision planetary line for miscellaneous automation applications in the upper torque range.

  • High torque density unit with angular ball bearings for high load capacity
  • Adaptable servo motor connection
  • Simple motor assembly with clamp ring connection
  • Maintenance free for life
  • Helical gears for lowest vibration and noise

 


IB Series PK1

IB Series PK1 Type

Low backlash, low torque right angle precision gearbox

Precision right angle planetary line for miscellaneous automation applications in the lower torque range.

  • High torque density unit with angular ball bearings for high load capacity
  • Adaptable servo motor connection
  • Simple motor assembly with clamp ring connection
  • Maintenance free for life