smartris™
smartris is an innovative, compact, integrated, and intelligent combination of three Sumitomo components for AGVs & AMRs.
Complete Package Solution of Gear, Servo Motor, and Drive.
- Best fit for AGV or AMR driving.
- Compact size achieved by in-wheel structure.
- Easy installation and commissioning.
- Filled with long-life grease (when shipped from factory).
- Maintenance free
- Customization available on request.
Type | ECO(S, M) / PRO(M, L) |
Reduction Ratio | ECO: 21-29 / PRO: 22-30 |
Output Type | Gear Output Shaft Rotation / Ring Gear Housing Rotation |
Brake | PM(Permanent Magnet) Brake , Spring Brake |
Feedback sensor | Resolver, Absolute Encoder, Safety Absolute Encoder |
Communication method | CANopen, RS-485 Modbus RTU |
Safety Function | with STO(Safe Torque Off), without STO |
Key Customer Benefits
Packaged-Drive Solution
Three key components: gear, servo motor and drive in one package. It provides a highly reliable solution for various types of AGV/AMRs.
Support a wide range of performance
Multiple sizes and reduction ratios are available. The optimum product can meet wide variety of AGV/AMR’s specifications; total weight (payload + body weight) and max speed.
Variety of control modes
Speed control, position control and torque control are supported. These three control modes enable high-precision control.
Global Supply Chain
We provide high quality products to the global market by utilizing our manufacturing facilities around the world.


Gearmotor (Gear + Servo Motor)
Specifications
Type | ECO | PRO | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Size | S | M | M | L | |||||||
Voltage [VDC] | 48 | 48 | |||||||||
Allowable Radial Load per Driving Wheel [N] | 1500 | 3000 | 6500 | 10000 | |||||||
Reduction Ratio | 21 | 25 | 29 | 21 | 25 | 29 | 22 | 26 | 22 | 26 | 30 |
Max Motor Speed [r/min] | 4500 | 4500 | 4500 | 3000 | |||||||
Max Wheel Speed [r/min] | 214 | 180 | 155 | 214 | 180 | 155 | 205 | 173 | 136 | 115 | 100 |
Rated Wheel Torque [N·m] | 16.0 | 18.9 | 18.9 | 39.3 | 40.4 | 40.5 | 39.3 | 40.4 | 84.7 | 87.5 | 80.3 |
Peak Wheel Torque (2sec) [N·m] | 61.9 | 73.7 | 84.8 | 145 | 179 | 207 | 145 | 179 | 294 | 360 | 246 |
Ambient Temperature [°C] | - 10 to 40 | - 10 to 40 | |||||||||
Protection Class | IP54 | IP54 | |||||||||
Thermal Class | Motor : 155 (F), Brake : F | Motor : 155 (F), Brake : F | |||||||||
Output Type | Output Shaft Rotation | Ring Gear Housing Rotation |
Note:
1. Allowable radial load of ECO type is a value at the position inside the output shaft end face.
2. Allowable radial load of PRO type is a value at the center of the gear part.
Dimensions


Type | Size | L | L1 |
L2 |
ØA1 | ØA2 | B1 | B2 | C | □D | □E | ØF | G | ØH | J | K | ØN | M | α° | β° |
Mass [Kg] |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ECO | S | (*) | (*) | (*) | 25 | 110 | 6 | 4 | 76 | 80 | 110 | 35 | 10-M6 | 130 | 4-M8 | - | - | - | 36 | 45 | 5.6 |
M | 289 | 204 | 182 | 25 | 138 | 6 | 5 | 85 | 116 | 140 | 42 | 8-M8 | 160 | 8-M8 | - | - | - | 45 | 38.5 | 11.3 | |
PRO | M | 282.5 | 199 | 182 | 145 | 123 | 27.5 | - | 28 | 116 | 160 | 134 | 4-M10 | 190 | 4-M10 | 4.1 | 140 | 23.5 | 30 | 45 | 14.5 |
L | 309 | 213 | 196 | 182 | 155 | 38 | - | 30 | 142 | 196 | 170 | 4-M12 | 230 | 4-M12 | 4.78 | 175.8 | 32.8 | 30 | 45 | 24.5 |
Note:
1. The wheels need to be prepared by the customer.
2. The above dimensions are for the unit with PM brake.
3. (*) = The dimensions vary depending on the configuration of feedback sensor.
Resolver: L=235, L1=159, L2=143
Absolute encoder: L=249, L1=173, L2=157
4. Please inquire us for dimensions other than those listed above.
Drive
Specifications
Type | ECO | PRO | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Size | S | M | M | L | |||||||
Voltage [VDC] | 48 (30 to 60) | ||||||||||
Rated Current [Arms] | 11.5 | 25.8 | 25.8 | 35.8 | |||||||
Peak Current (2sec) [Arms] | 41.7 | 96.3 | 96.3 | 136.2 | |||||||
Peak Current (10sec) [Arms] | 24.9 | 57.5 | 57.5 | 81.3 | |||||||
Feedback sensor | Resolver, Absolute encoder, Safety absolute encoder | ||||||||||
Communication Method | CANopen, RS-485 Modbus RTU | ||||||||||
Digital Input | 4 Points/photocoupler (24V±20% 100mA) can be used with sink logic or source logic | ||||||||||
Digital Output | 4 Points/photocoupler (24V±20% 7mA input impedance 3kΩ) can be used with sink logic or source logic | ||||||||||
Analog Input | 1 point/±10V or 0 to10V (input impedance 10kΩ) | ||||||||||
Analog Output | 1 point/0 to 10V max 1mA | ||||||||||
Safety Function | with STO, without STO | ||||||||||
Protection Class | IP54 | ||||||||||
Certification | CE |
Note:
1. Please inquire us about RS-232C for service tool.
2. Power cable and control cable are not attached.
Dimensions


Standard Configuration
Standard Configuration | Other Option | ||||||
---|---|---|---|---|---|---|---|
EMEIA | Asia | ||||||
Feedback sensor | Safety absolute encoder | Resolver | Absolute encoder | ||||
Motor Cable (Power) | IP54 (1m) | IP64 (1m) | |||||
Motor Connector (Power) | without | IP64 connector | |||||
Brake | PM brake | - | |||||
Safety Function | with STO | without STO | - |