Bevel Buddybox® H Series Gearmotor - Reliable and efficient gearmotor with bevel gearing for industrial applications
Bevel Buddybox® H Series Gearmotor - Reliable and efficient gearmotor with bevel gearing for industrial applications-left
Bevel Buddybox® H Series Gearmotor - Reliable and efficient gearmotor with bevel gearing for industrial applications
Bevel Buddybox® H Series Gearmotor - Reliable and efficient gearmotor with bevel gearing for industrial applications-left

Bevel Buddybox® H Series Gearmotor

Compact right angle shaft gearmotor with a low reduction ratio and keyed hollow bore

  • High speed operation at 3600 rpm input speed is possible, helping to accelerate your machines.
  • Designed for a compact and highly efficient gearmotor solution
3600 rpm
Max. input speed
Low Ratios
For faster speeds
120 Hz
Possible to operate at input speeds up to 3600 rpm
High Efficiency Bevel Gear + Helical Gear
Engineered specifically for low ratios, resulting in high efficiency.
Compact Case
The case is made specifically for the hollow shaft, making it more compact than a general-purpose gearmotor.
High Speed Operation
Input speeds up to 3600rpm (120Hz).
Lubrication Using a Long-Lasting Grease
Universal mounting and a nearly maintenance-free operation.

Related BuddyBox® products

Cyclo® Helical Buddybox Gear motor - Versatile and durable gear motor with helical gearing for industrial applications
Cyclo® Helical Buddybox Gearmotor
Power range
0.1 kW - 30 kW
0.13 HP - 40 HP
Ratio range
11:1 - 26000:1
11:1 - 26000:1
Cyclo® Helical BuddyBox Speed Reducer
Power range
0.1 kW - 30 kW
0.13 HP - 40 HP
Ratio range
11:1 - 26000:1
Cyclo® Bevel Buddybox® 4 Series Gearmotor
Power range
0.1 kW - 55 kW
0.13 HP - 75 HP
Ratio range
11:1 - 26000:1
11:1 - 26000:1
Shaft configuration
Right Angle
Cyclo cycloidal gears by Sumitomo on a white background

Need a More In-Depth Look?

Open up our Interactive Brochures to take a deeper look at the products you need.