compwer

COMPOWER® Planetary Gear Reducer

Compact, High Torque Planetary Gear Reducer

  • 27° pressure angle results in increased gear dedendum strength, as well as the ability to withstand heavy shock loads.
  • Compact, torque dense design.
  • Modular design allows the unit to be compatible with different configurations using only a minimum number of parts.
27 °
Pressure angle results in increased gear dedendum strength.
Compact Design
Total length has been drastically reduced.
Modular Design
Interchangeable parts allow for compatibility with multiple configurations.

Product Features

Multiple Mounting Methods
Available methods include: foot mounting, flange mounting, and shaft mounting.
Compact
The unique planetary gear design allows for optimal distribution of load on the gears. The slim external diameter allows it to achieve superior torque transmission.
High Strength and Rigidity
The use of the 27° maximum gear pressure angle results in a drastic increase in gear dedendum strength, as well as the ability to withstand heavy shock loads.