PARAMAX SEB
PARAMAX SEB
PARAMAX SEB
PARAMAX SEB

PARAMAX® SEB Series, Reducer for Extruders

Equipped with Optimized Thrust Bearing

  • Designed and optimized specifically for extruders.
  • Three types available, optimized for thrust load.
  • Uses a 25° gear pressure angle for high dedendum strength. Reducer with high load capacity, capable of withstanding strong impact loads.[
25 °
Gear pressure angle.
3 Types
Three types available, optimized for thrust load.
High Strength
High load capacity, capable of withstanding strong impact loads.

Product Features

3 Different Thrust Load Types
Choose from the following: Light, Medium, and Heavy Thrust Types.
Hollow Low Speed Shaft / Thrust Bearing
Uses an exclusive hollow low speed shaft, bearing, and case for the extruder screw.
High Strength Gears
Uses the same 25° gear pressure angle as the PARAMAX® 9000 Series.
Reducer with high load capacity, capable of withstanding strong impact loads.

Related Paramax® products

PARAMAX® SCC Series Reducer for Cranes
Torque range
8500 Nm - 101000 Nm
75231 in-lbs - 893925 in-lbs
Ratio range
22.4:1 - 90:1
22.4:1 - 90:1
Shaft configuration
Parallel
PARAMAX® 9000 Series Reducer

* Rated Torque

Torque range
2600 Nm - 552000 Nm
23012 in-lbs - 4885610 in-lbs
Ratio range
6.3:1 - 500:1
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
SFC
PARAMAX® SFC Series Reducer for Cooling Towers 
Torque range
10000 Nm - 44000 Nm
88507 in-lbs - 389433 in-lbs
Ratio range
6.3:1 - 22.4:1
6.3:1 - 22.4:1
Shaft configuration
Parallel, Right Angle