Product Selector Tool

Use the intuitive filters in our Product Selector Tool to find the product that best suits your application.

  • {{ field_power_from_text }}{{ field_power_measurement }} To {{ field_power_to_text }}{{ field_power_measurement }}
  • {{ field_allowable_torque_from_text }}{{ field_torque_measurement }} To {{ field_allowable_torque_to_text }}{{ field_torque_measurement }}
  • {{ field_torque_from_text }}{{ field_torque_measurement }} To {{ field_torque_to_text }}{{ field_torque_measurement }}
Cyclo Smart condition monitoring system

CycloSmart®

CycloSmart®

Power Range

/

4-20 mA input

Smart, Safe, and Simple. CycloSmart® offers predictive maintenance for conventional and unconventional gearboxes.

F4CF-UA45

Fine Cyclo®

Fine Cyclo UA-Series

  • Concentric
  • Parallel
  • Right Angle
Allowable Peak Torque

5,532~265,522in-lbs / 625~30,000Nm

Ratio Range

60:1~283:1

Backlash

<0.5 arcmin Lost Motion

web June 2018

Hansen Industrial Gearboxes

Hansen M4 ACC

  • Concentric
  • Parallel
  • Right Angle
Torque Range

177,015~619,552in-lbs / 20,000~70,000Nm

Ratio Range

9:1~25:1

CYCLOSpeed Reducer with Torque Limiter (Reducer)

Cyclo®

Cyclo® Reducer with Torque Limiter

  • Concentric
  • Parallel
  • Right Angle
Torque Range

443~603,620in-lbs / 50~68,200Nm

Ratio Range

6:1~658,503:1

OLYMPUS DIGITAL CAMERA

Large Industrial

Large Industrial Gearbox for Paper Machines

Torque Range

354~53,104in-lbs / 40~6,000Nm

Ratio Range

2:1~20:1

Customizable to meet your needs.

SEB050P2H-LR_A

Paramax®

PARAMAX® SEB Series, Reducer for Extruders

  • Concentric
  • Parallel
  • Right Angle
Torque Range

11,506~321,282in-lbs / 1,300~36,300Nm

Ratio Range

8:1~18:1

SKK Gear motor

SKK

SKK Gearmotor AF/SF Series

  • Concentric
  • Parallel
  • Right Angle
Power Range

0.54~120.69HP / 0.40~90.00kW

Ratio Range

1:1~180:1

IB Series - P1 Type

IB Series

IB Series P1 Type

  • Concentric
  • Parallel
  • Right Angle
Allowable Peak Torque

310~3,363in-lbs / 35~380Nm

Ratio Range

4:1~81:1

Backlash

<3 arcmin / <15 arcmin

Ask us about availability
RHYTAX

Rhytax®

RHYTAX® Gearmotor

  • Concentric
  • Parallel
  • Right Angle
Power Range

0.50~60.00HP / 0.40~45.00kW

Ratio Range

10:1~545:1

BBB4_reducer

BuddyBox®

Cyclo® Bevel Buddybox® 4 Series Reducer

  • Concentric
  • Parallel
  • Right Angle
Torque Range

2,567~159,313in-lbs / 290~18,000Nm

Ratio Range

11:1~26,000:1

Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Right

BuddyBox®

Cyclo® Bevel Buddybox® 4 Series Gearmotor

  • Concentric
  • Parallel
  • Right Angle
Power Range

0.13~75.00HP / 0.10~55.00kW

Ratio Range

11:1~26,000:1

FC-A Mounting kit no output-side storage

Fine Cyclo®

Fine Cyclo A-Series FC Type

  • Concentric
  • Parallel
  • Right Angle
Allowable Peak Torque

2,965~67,354in-lbs / 335~7,610Nm

Ratio Range

29:1~179:1

Backlash

<1 arcmin Lost Motion

Fortress® Stainless Steel

Fortress® Stainless Steel

Torque Range

0~1,970in-lbs / 0~223Nm

Ratio Range

7:1~60:1

Helical BUDDYBOX

BuddyBox®

Cyclo® Helical Buddybox Gearmotor

  • Concentric
  • Parallel
  • Right Angle
Power Range

0.13~40.00HP / 0.10~30.00kW

Ratio Range

11:1~26,000:1

F3C-A Cylindrical gear with output shaft; taper roller bearings

Fine Cyclo®

Fine Cyclo A-Series F3 Type

  • Concentric
  • Parallel
  • Right Angle
Allowable Peak Torque

2,965~67,354in-lbs / 335~7,610Nm

Ratio Range

29:1~179:1

Backlash

<1 arcmin Lost Motion

PARAMAX SCC Series for Crane

Paramax®

PARAMAX® SCC Series Reducer for Cranes

  • Concentric
  • Parallel
  • Right Angle
Torque Range

75,231~893,925in-lbs / 8,500~101,000Nm

Ratio Range

22:1~90:1

Hansen Industrial Gearboxes

Hansen P4 Multistage - Vertical

  • Concentric
  • Parallel
  • Right Angle
Torque Range

26,552~9,735,810in-lbs / 3,000~1,100,000Nm

Ratio Range

4:1~630:1

Ask us about availability
ASTERO Gearmotor_G8

Astero®

ASTERO® Gearmotors

  • Concentric
  • Parallel
  • Right Angle
Power Range

0.01~0.11HP / 0.01~0.09kW

Ratio Range

3:1~240:1

Ask us about availability
HBB renders with iE3 motors

BuddyBox®

Cyclo® Helical Buddybox Reducer

  • Concentric
  • Parallel
  • Right Angle
Torque Range

Ratio Range

11:1~26,000:1

Ask us about availability
Content Banner Special Paramax

Paramax®

Special Paramax: Drop-In Reducers

  • Concentric
  • Parallel
  • Right Angle
Torque Range

22,996~6,550,000in-lbs / 2,600~740,000Nm

Ratio Range

1:1~630:1

Filter By : {{ field_product_type_text }}

Done
{{ field_power_from_text }}{{ field_power_measurement }} To {{ field_power_to_text }}{{ field_power_measurement }}

Power Range

{{ field_allowable_torque_from_text }}{{ field_torque_measurement }} To {{ field_allowable_torque_to_text }}{{ field_torque_measurement }}

Allowable Peak Torque

{{ field_torque_from_text }}{{ field_torque_measurement }} To {{ field_torque_to_text }}{{ field_torque_measurement }}

Torque Range

Shaft Configuration

  • Concentric
  • Parallel
  • Right Angle

Backlash

  • 0 arc min
  • 3-15 arc min
  • 15+ arc min

Mounting Configuration

  • Universal
  • Horizontal
  • Vertical
  • Upright

Output Shaft

  • Solid
  • Hollow

Power Supply

  • Three Phase
  • Single Phase

Have More Questions?

Our comprehensive sales and service network is here to help. Contact us today.