ALTAX NEO Gearmotor_Flange Mount_0.2KW
ALTAX NEO Gearmotor_Foot Mount_0.2KW
ALTAX NEO Gearmotor_Flange Mount_0.75KW
ALTAX NEO Gearmotor_Foot Mount_0.75KW
ALTAX NEO Gearmotor_Flange Mount_0.2KW
ALTAX NEO Gearmotor_Foot Mount_0.2KW
ALTAX NEO Gearmotor_Flange Mount_0.75KW
ALTAX NEO Gearmotor_Foot Mount_0.75KW

ALTAX® NEO

Utilizes Cyclo® technology
Compact gearmotor with high shock resistance

Not available in your region
Ask us about availability
  • Utilizes our unique Cyclo technology for durability and long product life.
  • Allows for smooth, rolling contact with no teeth breakage, resulting in high-shock resistance.
  • Unlike general gearmotors, the concentric shaft direction of both the motor and output shafts result in a compact flange.

 

Output Shaft Solid shaft
Output Shaft Direction(s) Any mounting direction
Mounting Style Flange mount / Foot mount
Frame Size 12 sizes (output stage)
Reduction Ratio 3:1 to 1003:1
Capacity Range 40 W to 3.7 kW
Motor Types Three phase, premium efficiency, high efficiency, for inverters, single phase, outdoors, waterproof, increased safety, compliant with global standards
 

 

Long Life
Unique gear mechanism ensures long life
Low Noise
Designed for quiet operation
Compact
Torque dense design with multiple mounting options.

Product Features

High-Shock Resistance

Utilizes Cyclo technology designed with a unique circular-tooth profile and smooth rolling contact of the reduction components. This results in a high shock-load resistance and a reduction in catastrophic failure.

Low Noise

Quality components, tight tolerances, and rolling elements which reduce friction, all help to achieve a quiet operation.

Smallest flange size in the industry

Compact flange designed to accommodate tight mounting areas and save you space. Custom flanges and mounting options are also available.

High-shock resistance

Altax® NEO is a small-sized gearmotor that utilizes our proven Cyclo technology. 

Unlike conventional gear designs, the Altax NEO's reduction components operate in compression rather than shear, which result in exceptionally rugged and shock resistant performance.  It's a quiet, efficient, and extremely reliable compact gearmotor with a modular design and unlimited options.

With premium quality components manufactured from hardened, vacuum-degassed, bearing grade steel, the Altax NEO is high quality, versatile gearmotor backed by a 24-month warranty.

Filters

Document Type
Status
Cyclo and Spur Gear

Looking for a different product?

Click on our Product Selector to quickly find the right product from our entire lineup. Our intuitive filters help you find the product that best suits your application.