PREST NEO Gearmotor_Flange Mount_0.75KW
PREST NEO Gearmotor_Foot Mount_0.75KW
PREST NEO Gearmotor_Flange Mount_90KW
PREST NEO Gearmotor_Flange Mount_90KW_IP67
PREST NEO Gearmotor_Flange Mount_0.75KW
PREST NEO Gearmotor_Foot Mount_0.75KW
PREST NEO Gearmotor_Flange Mount_90KW
PREST NEO Gearmotor_Flange Mount_90KW_IP67

Prest® Neo

Compact Gearmotor with Exceptional Benefits

Not available in your region
Ask us about availability

Compact new Prest® NEO design

  • Universal Mounting
  • Maintenance Free
  • Grease Lubrication
  • Low Noise
  • Triple-Lip Seal for Greater Leakage Protection
Input Integral Gearmotor
Output Solid and Hollow
Mounting Foot, Flange and Shaft Mounted
Sizes 11 Frame Sizes
Ratio 3:1 to 200:1
Power Range 0.04kW to 2.2kW
Torque Capacity 10886 lb-in (1230 N.m)
Motor Standard CE, JIS, NEMA, IEC, UL, CSA

Obsessively Engineered, Ridiculously Reliable

WorryFree
Zero maintenance required with standard grease filled units.
3Layers
of seal for leakage protection
20 %
higher radial-load capacity than competitors

Unparalled Benefits with Prest Neo

Low Noise

Gears are designed with high-contact ratio and high stiffness to lower the noise

Grease Lubricated

No risk of oil leakage

Compact Housing Design

Parallel-Shaft gearmotor in compact new design with high-rigidity casing and motor

Clear All

Filters

Document Type
CAD Background Image for Download section

CAD Downloads

Get our latest CAD files.

Learn more about our CONFIGURATOR TOOL:

Cyclo and Spur Gear

Looking for a different product?

Click on our Product Selector to quickly find the right product from our entire lineup.

Our intuitive filters help you find the product that best suits your application.