Airport

Reliability and Efficiency ensure your customers and their bags reach their destinations on time.  Sumitomo gear reducers continue to drive the Airport Logistics Industry to new heights.

5+
Products
10+
Applications

Airport and Baggage Handling

From moving walkways to boarding bridges to the most complex baggage handling systems - we provide the industry's premium lineup for your application. Sumitomo Drive Technologies offers standard drives as well as custom engineered drive solutions for all types of airport logistic applications. Our gear drives are highly efficient and extremely quiet, ideal for the airport industry.

What separates us from the competition?

2 Year
Warranty
500 %
Shock load capacity with Cyclo units
24/7 Service
Available after hours
airport brochure

Airport Brochure

Related Products

Bevel BuddyBox® H Reducer
Cyclo® 6000 Speed Reducer
Torque range
24 Nm - 68200 Nm
212 in-lbs - 603620 in-lbs
Ratio range
2.5:1 - 658503:1
2.5:1 - 658503:1
Shaft configuration
Concentric
Cyclo® 6000 Gearmotor
Power range
0.1 kW - 132 kW
0.13 HP - 175 HP
Ratio range
2.5:1 - 658503:1
2.5:1 - 658503:1
Shaft configuration
Concentric
Cyclo® Helical Buddybox Gear motor - Versatile and durable gear motor with helical gearing for industrial applications
Cyclo® Helical Buddybox Gearmotor
Power range
0.1 kW - 30 kW
0.13 HP - 40 HP
Ratio range
11:1 - 26000:1
11:1 - 26000:1
Cyclo® Bevel Buddybox® 4 Series Gearmotor
Power range
0.1 kW - 55 kW
0.13 HP - 75 HP
Ratio range
11:1 - 26000:1
11:1 - 26000:1
Shaft configuration
Right Angle
Cyclo® Bevel Buddybox® 4 Series Speed Reducer
Torque range
290 Nm - 18000 Nm
2567 in-lbs - 159313 in-lbs
Ratio range
11:1 - 26000:1
11:1 - 26000:1