Grains

Trust Sumitomo to provide the best solutions for your grain operations, which have intense pulverization and dispersion processes, and require high-output torque. 

6
Products
7
Applications

Grain Manufacturing

The grain industry relies on speed reducers and gearmotors to keep production moving.  From planting to processing, and every application in between, Sumitomo Drive Technologies offers power transmission solutions that keep your operation moving. 

  • Screw Conveyor Drives
  • Desolventizer Toaster Drives
  • Drives for all shapes and sizes of conveyors
  • Condition Monitoring and Predictive Maintenance

Key Facts

500 %
Shock-load capacity on Cyclo® reducers and gearmotors.
2 Years
Warranty against defects in manufacturing and labour.
24/7 Service
Available after hours
sumitomo grain industry brochure

Grain Industry Brochure

Related Products

Cyclo® 6000 Speed Reducer
Torque range
24 Nm - 68200 Nm
212 in-lbs - 603620 in-lbs
Ratio range
2.5:1 - 658503:1
2.5:1 - 658503:1
Shaft configuration
Concentric
Cyclo® 6000 Gearmotor
Power range
0.1 kW - 132 kW
0.13 HP - 175 HP
Ratio range
2.5:1 - 658503:1
2.5:1 - 658503:1
Shaft configuration
Concentric
HSM Product Renders
Helical Shaft Mount (HSM)
Torque range
256 Nm - 44051 Nm
2266 in-lbs - 389884 in-lbs
Ratio range
5:1 - 25:1
5:1 - 25:1

We have had a great experience with Sumitomo reducers, being very easy to install and maintain, as well as the service provided. We are very happy with all the advice and work output. 

Engineer Aarón Gallegos
Ingredion, Mexico