Rubber Industry Icon

Rubber

When the rubber meets the road, our gear reducers stand up to the test.

5
Products
10+
Applications

Rubber Processing

Reliability and strong after-sales support are the key requirements of any equipment in the Rubber Industry. From Dry & Wet Prebreaker, Creeper/Mangle, to Conveyors; Sumitomo Drive Technologies has specifically-designed solutions for all power transmission needs.  We focus on reliability, safety and enhancing productivity for minimized operational downtime.

What separates us from the competition?

2 Year
Warranty against defects in material and workmanship.
500 %
Shock load capacity with Cyclo units
24/7 Service
Available after hours

Related Products

compower
COMPOWER® Planetary Gearmotor
Power range
0.2 kW - 55 kW
0.25 HP - 75 HP
Ratio range
5:1 - 1400:1
Shaft configuration
Concentric
BEIER® CYCLO® Variator
Power range
0.2 kW - 150 kW
0.25 HP - 200 HP
SEISA GC Coupling

*Reference Transmission Torque

compower
COMPOWER® Planetary Gear Reducer
Torque range
460 Nm - 736000 Nm
4071 in-lbs - 6514140 in-lbs
Ratio range
5:1 - 1400:1
Shaft configuration
Concentric
HEDCON® Worm Drive & Reducer
Ratio range
5:1 - 100:1
Shaft configuration
Right Angle
PARAMAX® 9000 Series Reducer

* Rated Torque

Torque range
2600 Nm - 552000 Nm
23012 in-lbs - 4885610 in-lbs
Ratio range
6.3:1 - 500:1
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
PARAMAX® SCC Series Reducer for Cranes
Torque range
8500 Nm - 101000 Nm
75231 in-lbs - 893925 in-lbs
Ratio range
22.4:1 - 90:1
22.4:1 - 90:1
Shaft configuration
Parallel
SEB050P2H-LR_A
PARAMAX® SEB Series, Reducer for Extruders
Torque range
1300 Nm - 36300 Nm
11506 in-lbs - 321282 in-lbs
Ratio range
8:1 - 18:1
8:1 - 18:1
Shaft configuration
Parallel
SKK Gearmotor AF/SF Series
Power range
0.4 kW - 90 kW
0.54 HP - 120.69 HP
Ratio range
1:1 - 180:1
Shaft configuration
Concentric
Special Paramax: Drop-In Reducers
Torque range
2600 Nm - 740000 Nm
22996 in-lbs - 6550000 in-lbs
Ratio range
1.25:1 - 630:1
1.25:1 - 630:1
Cyclo® 6000 Gearmotor
Power range
0.1 kW - 132 kW
0.13 HP - 175 HP
Ratio range
2.5:1 - 658503:1
2.5:1 - 658503:1
Shaft configuration
Concentric
Cyclo® 6000 Speed Reducer
Torque range
24 Nm - 68200 Nm
212 in-lbs - 603620 in-lbs
Ratio range
2.5:1 - 658503:1
2.5:1 - 658503:1
Shaft configuration
Concentric
Cyclo Inline Servo Gearbox
Shaft configuration
Concentric
HYPONIC® Gearmotor
Power range
15 W - 11 kW
0.13 HP - 15 HP
Ratio range
5:1 - 1440:1
5:1 - 1440:1
Shaft configuration
Right Angle
RHYTAX® Gearmotor - Durable and versatile gearmotor for industrial applications"  SKK Gearmotor AF/SF Series
RHYTAX® Gearmotor
Power range
0.4 kW - 45 kW
0.5 HP - 60 HP
Ratio range
10:1 - 545:1
Shaft configuration
Right Angle
CycloSmart®

4-20 mA input

Smart, Safe, and Simple. CycloSmart® offers predictive maintenance for conventional and unconventional gearboxes.

Diagnostic method
Vibration (overall value, frequency analysis)
Data management
Customer's PC (on-premises), Detection Unit
Measurement method
Continuous monitoring
Optidrive P2 Variable Frequency Drive
Power range
0.75 kW - 250 kW
1 HP - 350 HP
Optidrive E3 Variable Frequency Drive
Power range
0.37 kW - 37 kW
0.5 HP - 50 HP

"Sumitomo gear drives meet and in some cases exceed our original objectives. The size and reliability are really the main reasons we partner with Sumitomo. We have had no (zero) failures with the Sumitomo gear drives since we began using them five years ago. For our conveyors that require high horsepower, Sumitomo is our default choice."

Cleveland, OH