Water Treatment

When strength and dependability are requirements, Sumitomo Drive Technologies is the best option.  Whether Clean Water or Waste Water Treatment, choose Sumitomo for a premium lineup of gear reducers for your water treatment systems. 

5+
Products
20+
Applications

Water Treatment

Sumitomo Drive Technologies recognizes the challenges that water treatment plants confront every day. Whether you are providing clean and safe drinking water for your customers or treating waste water, you need drive solutions that can run efficiently and reliably for 24 hours, 365 days of the year. When downtime is as costly and inconvenient as it is in the water treatment industry, choose Sumitomo for speed reducer and drive solutions that keep your water treatment facility up and running

What separates us from the competition?

2 Year
Warranty
500 %
Shock load capacity with Cyclo units
24/7 Service
Available after hours
sumitomo water treatment industry brochure

Water Treatment Brochure

Related Products

SEISA GC Coupling

*Reference Transmission Torque

BEIER® CYCLO® Variator
Power range
0.2 kW - 150 kW
0.25 HP - 200 HP
HEDCON® Worm Drive & Reducer
Ratio range
5:1 - 100:1
Shaft configuration
Right Angle
Cyclo® 6000 Speed Reducer
Torque range
24 Nm - 68200 Nm
212 in-lbs - 603620 in-lbs
Ratio range
2.5:1 - 658503:1
2.5:1 - 658503:1
Shaft configuration
Concentric
Cyclo® 6000 Gearmotor
Power range
0.1 kW - 132 kW
0.13 HP - 175 HP
Ratio range
2.5:1 - 658503:1
2.5:1 - 658503:1
Shaft configuration
Concentric
compower
COMPOWER® Planetary Gear Reducer
Torque range
460 Nm - 736000 Nm
4071 in-lbs - 6514140 in-lbs
Ratio range
5:1 - 1400:1
Shaft configuration
Concentric
HSM Product Renders
Helical Shaft Mount (HSM)
Torque range
256 Nm - 44051 Nm
2266 in-lbs - 389884 in-lbs
Ratio range
5:1 - 25:1
5:1 - 25:1
Cyclo® Helical Buddybox Gear motor - Versatile and durable gear motor with helical gearing for industrial applications
Cyclo® Helical Buddybox Gearmotor
Power range
0.1 kW - 30 kW
0.13 HP - 40 HP
Ratio range
11:1 - 26000:1
11:1 - 26000:1
Cyclo® Bevel Buddybox® 4 Series Gearmotor
Power range
0.1 kW - 55 kW
0.13 HP - 75 HP
Ratio range
11:1 - 26000:1
11:1 - 26000:1
Shaft configuration
Right Angle
Cyclo® Bevel Buddybox® 4 Series Speed Reducer
Torque range
290 Nm - 18000 Nm
2567 in-lbs - 159313 in-lbs
Ratio range
11:1 - 26000:1
11:1 - 26000:1
Hansen P4 Multistage Horizontal - Product photo gallery
Hansen P4 Multistage - Horizontal
Torque range
6000 Nm - 1100000 Nm
53104 in-lbs - 9735810 in-lbs
Ratio range
6.3:1 - 630:1
6.3:1 - 630:1
Shaft configuration
Parallel, Right Angle
Hansen P4 Multistage - Vertical
Torque range
3000 Nm - 1100000 Nm
26552 in-lbs - 9735810 in-lbs
Ratio range
3.55:1 - 630:1
3.55:1 - 630:1
Shaft configuration
Parallel, Right Angle

"Paramax® reducers were initially specified for this application for off-the-shelf availability of internal parts. Little did we know that spare parts would not be needed. The Paramax® units run cooler, quieter and more reliable than any we’ve had in the past."

Wastewater Treatment Facility
Clearwater, FL

"Cyclo drives have given us the best performance of any of the gear drives we’ve ever had in this plant. Not only have we noticed a 40% reduction in amp draw over previous units, we find that our mixers are distributing wastewater to all corners of the tank. This tells us that the Cyclo® Drives are using less energy while supplying more torque than we used previously."

Wastewater Treatment Facility
Hillsborough County, FL