F4CF-C35_view_02
F4CF-C35_view_01
F4CF-C35_view_02
F4CF-C35_view_01

Fine Cyclo C-Series

High-precision motion control drive with large hollow bore

High capacity bearing directly integrated in the gearbox housing. Large hollow bore for easy routing of cables.

  • Less than 1 arcmin Lost Motion
  • Fully sealed
  • Maintenance free for life
  • Large permissible bending moment on output
  • Motor connection with belt transmission or spur gear
  • Pre-stage provided on request

Key Product Facts

6278 Nm
Acceleration Torque
99 mm
Hollow Bore Diameter
<1 arcmin
Lost Motion

Advantages of Fine Cyclo C-Series

Low Hysteresis For Accurate Positioning
Compact Design
High Torsional Stiffness
Up to 1030 Nm/arcmin
High Overload Capacity
Peak torque for emergency stop up to 12577 Nm
High Efficiency
Maintenance free for life
Lifetime lubricated for any position

Related Fine Cyclo® products

F2C-A Gear with integral tapered roller bearing
Fine Cyclo A-Series F2 Type

The high precision all-rounder gearbox

Allowable peak torque
335 Nm - 2910 Nm
2965 in-lbs - 25756 in-lbs
Ratio range
29:1 - 179:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric
Fine Cyclo W-Series

High precision gearbox with extremely large hollow shaft & built-in pre-stage

Allowable peak torque
6130 Nm - 10000 Nm
54255 in-lbs - 88507 in-lbs
Ratio range
64:1 - 87:1
64:1 - 87:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Parallel
F3C-A Cylindrical gear with output shaft; taper roller bearings
Fine Cyclo A-Series F3 Type

High precision gearbox with solid output shaft

Allowable peak torque
335 Nm - 7610 Nm
2965 in-lbs - 67354 in-lbs
Ratio range
29:1 - 179:1
29:1 - 179:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric
F1C-A Gearbox with integrated cross roller bearing
Fine Cyclo A-Series F1 Type

Unit with high capacity cross roller bearing

Allowable peak torque
335 Nm - 7610 Nm
2965 in-lbs - 67354 in-lbs
Ratio range
29:1 - 179:1
29:1 - 179:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric
FC-A45G
Fine Cyclo A-Series FC Type

High precision reduction kit w/o output bearing

Allowable peak torque
335 Nm - 7610 Nm
2965 in-lbs - 67354 in-lbs
Ratio range
29:1 - 179:1
29:1 - 179:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric
F2C-T cylindrical housing with integrated tapered roller bearings
Fine Cyclo T-Series

Double stage high-precision gearbox

Allowable peak torque
417 Nm - 11000 Nm
3691 in-lbs - 28216 in-lbs
Ratio range
81:1 - 171:1
81:1 - 171:1
Backlash
<0.5 arcmin Lost Motion
Shaft configuration
Concentric
Fine Cyclo UA-Series

Double stage high precision high torque density gearbox

Allowable peak torque
625 Nm - 30000 Nm
5532 in-lbs - 265522 in-lbs
Ratio range
60:1 - 283:1
60:1 - 283:1
Backlash
<0.5 arcmin Lost Motion
Shaft configuration
Concentric
Fine Cyclo DA-Series

High precision gearbox with highest torque density in a single stage

Allowable peak torque
417 Nm - 3188 Nm
3691 in-lbs - 28216 in-lbs
Ratio range
29:1 - 119:1
29:1 - 119:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Concentric
What Is the Difference Between Strain Wave & Cycloidal drives

Ready to Design Your Zero Backlash Gearbox?

Cycloidal Gearbox design is simple. with our online Product Configurator. This tool streamlines the selection process, enabling you to build a best motion control product for your specific application. Choose Sumitomo as your go-to Cycloidal Gearbox manufacturer.