Fine Cyclo A-Series FC Type
Cost-effective high precision reduction kit
Reduction kit without output bearing.
Maximum freedom and flexibility for installation of external bearings and for integration in specific machine designs.
- Less than 1 arcmin Lost Motion
- Pre-filled with grease
- Motor adapter on request
- Zero backlash
Input Shaft Variants:
- Keyway
- Clamp Ring
- Spline
Zero Mechanical Backlash | |
Lost Motion | <1 arcmin |
Number of Sizes | 6 |
Reduction Ratios | 29:1 / 59:1 / 89:1 / 119:1 / 179:1 (availability depending on size) |
Nominal Torque | 149 Nm up to 3900 Nm |
Acceleration Torque | 335 Nm up to 7610 Nm |
Max. Momentary Peak Torque | 785 Nm up to 24000 Nm |
Input Speed | up to 6150 rpm |
Torsional Stiffness | up to 1100 Nm/arcmin |
Key Product Facts
Advantages of Fine Cyclo A-Series
Main dimensions and mass
Size | Length L [mm] | Diameter G [mm] | Diameter D [mm] | Diameter d1 (1) [mm] | Mass [kg] |
---|---|---|---|---|---|
A15 | 57 | 131 | 87 | 14 | 2.7 |
A25 | 73 | 145 | 112 | 22 | 5.2 |
A35 | 85 | 180 | 137 | 30 | 9.6 |
A45 | 97.5 | 220 | 172 | 38 | 18 |
A65 | 117 | 270 | 212 | 55 | 30 |
A75 | 131 | 310 | 237 | 64 | 46 |
Diameter G = Casing diameter
Diameter D = Output major diameter
Diameter d1 = Input shaft diameter
(1) maximum values, adjusted to customer motor
Torque and Speed main data
Size | Nominal output torque (1) [Nm] | Accel. / decel. torque [Nm] | Mean input speed (2) [rpm] | Max input speed [rpm] | |
---|---|---|---|---|---|
A15 | (i 59, 89) | 149 | 335 | 5600 | 6150 |
A25 | (i 29) | 283 | 721 | 3100 | 4350 |
(i 59...119) | 349 | 4200 | 5050 | ||
A35 | (i 29) | 499 | 1390 | 2500 | 3500 |
(i 59...119) | 668 | 3300 | 3950 | ||
A45 | (i 29) | 1060 | 2910 | 1900 | 2700 |
(i 59...179) | 1390 | 2600 | 3150 | ||
A65 | (i 29) | 1870 | 5130 | 1500 | 2200 |
(i 59...179) | 2570 | 2000 | 2350 | ||
A75 | (i 29) | 3580 | 7610 | 1200 | 1950 |
(i 59...119) | 3900 | 1750 | 2000 |
(1) at input speed n1=1500 rpm; for A75 (i 29) at input speed n1=1000 rpm
(2) at 50% ED
Output bearing capacity
Gearbox without output side bearing.
Available ratios
Size | Ratios |
---|---|
A15 | 59 / 89 |
A25 | 29 / 59 / 89 / 119 |
A35 | 29 / 59 / 89 / 119 |
A45 | 29 / 59 / 89 / 119 / 179 |
A65 | 29 / 59 / 89 / 119 / 179 |
A75 | 29 / 59 / 89 / 119 |
Above technical specifications are intended for rough preselection only.
How often does the Fine Cyclo® require maintenance?
Customers should never open the Fine Cyclo. The reduction stages of the FA-Series reducers are lubricated for life. Additionally, their internal components are matched in such a way that makes re-assembly very difficult for untrained personnel. If desired, customers may return Fine Cyclos to Sumitomo for grease replenishment after 5 years in order to increase service life.
What options are available for the precision reducers?
We offer almost any desired option, from a motor adapter to an assembly that includes the motor and is ready for mounting right out of the box. Contact your Sumitomo representative for more details.
What is the shock load capacity of the precision Cyclos?
The Servo 100, Servo 6000, and Fine Cyclo reducers can withstand momentary shock loads as high as 500% of the rated torque.
Related Fine Cyclo® products
Ready to Design Your Zero Backlash Gearbox?
Cycloidal Gearbox design is simple. with our online Product Configurator. This tool streamlines the selection process, enabling you to build a best motion control product for your specific application. Choose Sumitomo as your go-to Cycloidal Gearbox manufacturer.