Hansen P4 Single Stage

Optimal balance between Mechanical, Thermal and Bearing ratings

The Hansen P4 single stage gearbox is available in a parallel horizontal configuration. Technically balanced between optimum thermal and mechanical performance there are mainly 2 series available:

  • The standard single stage series with a monoblock housing are available in 5 sizes with a power rating up to 12MW.
  • The heavy duty single stage series has a housing with horizontal split plane and a dedicated pressure lubrication system with a power rating up to 12MW (available in 4 sizes).

Key Product Facts

1 stage
With a wide range of reduction ratios
12 MW
Maximum power rating
9 sizes
Parallel gearboxes

Advantages of Hansen P4 single stage series

Powerful Gear Geometry
For maximum load capacity, minimum losses & lower noise levels
Housing
Enlarged, monoblock or split housing and increased shaft height for higher thermal ratings
Large Inspection Cover
Above the oil level for easy and quick inspection without oil drainage
Maintenance-Free Sealing
Our Oil-Locksystem is standard sealing for high speed shaft keeps the oil in and dirt out
Reliable Lubrication
Dedicated pressure lubrication system for heavy-duty
Instruments & Accessories
Options for improved protection such as cooling devices, labyrinth sealing, anti-dust or anti-moisture breather, etc.

Related Hansen Industrial Gearboxes products

Hansen M4 Air Cooled Condenser Drive
Torque range
20000 Nm - 70000 Nm
177015 in-lbs - 619552 in-lbs
Ratio range
9:1 - 25:1
Shaft configuration
Parallel
Hansen P4 UniMiner
Torque range
0 Nm - 100445 Nm
0 in-lbs - 889000 in-lbs
Ratio range
8:1 - 71:1
8:1 - 71:1
Shaft configuration
Right Angle
Hansen P4 Multistage Horizontal - Product photo gallery
Hansen P4 Multistage - Horizontal
Torque range
6000 Nm - 1100000 Nm
53104 in-lbs - 9735810 in-lbs
Ratio range
6.3:1 - 630:1
6.3:1 - 630:1
Shaft configuration
Parallel, Right Angle
Hansen P4 Multistage - Vertical
Torque range
3000 Nm - 1100000 Nm
26552 in-lbs - 9735810 in-lbs
Ratio range
3.55:1 - 630:1
3.55:1 - 630:1
Shaft configuration
Parallel, Right Angle
Cyclo cycloidal gears by Sumitomo on a white background

Need a More In-Depth Look?

Open up our Interactive Brochures to take a deeper look at the products you need.