IB Series P2 Type

Low backlash, high torque precision gearbox

Precision planetary line for miscellaneous automation applications in the upper torque range.

  • High torque density unit with angular ball bearings for high load capacity
  • Adaptable servo motor connection
  • Simple motor assembly with clamp ring connection
  • Maintenance free for life
  • Helical gears for lowest vibration and noise

Output Shaft Variants:

  • Flange
  • Solid Shaft
  • Keyway

Key Product Facts

3000 Nm
Acceleration Torque
6000 rpm
Input Speed
18385 N
Radial Load

Advantages of IB Series P2 Type

Maintenance free for life
Simple motor assembly with clamp ring
2 sizes
Reduction ratios from 4 up to 100

Related IB Series products

IB Series PK1 Type

Low backlash, low torque right angle precision gearbox

Allowable peak torque
35 Nm - 380 Nm
310 in-lbs - 3363 in-lbs
Ratio range
6:1 - 243:1
Backlash
<6 arcmin / <15 arcmin
IB Series - P1 Type
IB Series P1 Type

Low backlash, low torque precision gearbox

Allowable peak torque
35 Nm - 380 Nm
310 in-lbs - 3363 in-lbs
Ratio range
3.7:1 - 81:1
Backlash
<3 arcmin / <15 arcmin
Shaft configuration
Concentric