material handling

Discover Unrivaled Engineering Excellence with Sumitomo Servo Gearboxes

Experience increased efficiency, durability, and precision, brought to you by the Sumitomo Drive Technologies’ new range of Servo gearboxes: the Cyclo Servo, Servo Bevel BuddyBox 4, and Servo Hyponic.

These Servo gearboxes not only ensure impeccable performance but also offer the flexibility to adapt to your ever-evolving designs. With universally mountable features, our products allow you to pivot your implementation strategies without impacting your component selection. From handling higher shock loads to offering a smaller footprint, each of our gearboxes comes with distinct advantages tailored to address specific engineering challenges.

Step into a space where exceptional engineering meets practical design. Explore Sumitomo's servo gearboxes, a perfect blend of innovation, efficiency, and reliability.

Ready to Unleash Unparalleled Efficiency?

Take the next step towards optimizing your engineering processes with Sumitomo Servo Gearboxes. Get personalized information tailored to your needs and discover how our products can revolutionize your operations.  

Complete the form with your information to be contacted by one of our experienced representatives. 

Don't miss out on the opportunity to enhance your systems with the power of superior Japanese engineering. Make the move - request more information today!


5 Critical Benefits You’ll Enjoy with Sumitomo Servo Gearboxes That the Competition Can’t Match

1. Intuitive Online Configurator
Our user-friendly online configurator makes product selection effortless. Based on your application needs, it recommends the most suitable gearbox and even provides immediate 3D model downloads for integration into your design.
2. Full Information Accessibility
With our online configurator and open access to our team, you're never in the dark. Whether you need technical specifications, 3D models, or just a conversation with a representative, we're here for you.
3. Superior Japanese Engineering
Sumitomo gearboxes encapsulate the fine precision and unwavering reliability synonymous with Japanese engineering expertise. Expect world-class performance, every time.
4. Universal Mounting Positions
With the ability to be mounted in any position, our gearboxes offer unparalleled flexibility. This feature means design changes won't affect your product selection, giving you peace of mind and saving time. 
5. Swift Quoting & Delivery
Our representatives provide quick and precise quotes, inclusive of pricing and delivery details, helping you make well-informed decisions faster.

Step into an era of unprecedented efficiency, resilience, and accuracy, all embodied by Sumitomo's flagship Advanced Servo Gearboxes

servo cyclo

Servo Cyclo® Gearbox:

Power Meets Precision, Every Revolution

The Cyclo® technology, coupled with innovative product options and accessories, offer the most extensive range of application solutions available  

  • 500% Momentary Shockload 
  • Up to 4,000 RPM Input Speed 
  • Up to 603,000 N•m(68,130 lb•in) 
  • 6:1 up to 658,503:1  

servo hyponic

Servo Hyponic® Gearbox:

Quiet Strength, Compact Efficiency

  • Maintenance-free grease lubrication eliminates oil changes 
  • A variety of industry packages and options are available, including grease lubrication, antibacterial coating, waterproofing, and low-temperature requirements. 
  • Up to 3,600 RPM Input Speed  
  • Up to 13,100 N•m (1,480 lb•in) 
  • 5:1 up to 1,440:1 

Servo BBB4

Servo Bevel BuddyBox® 4 Gearbox:

Maximizing Torque, Optimizing Control.

  • 100% Hardened Steel Components 
  • Oversized, single-piece pinion provides a robust solution capable of 300% momentary shock-load. 
  • Up to 4,000 RPM Input Speed 
  • Up to 159,983 N•m (18,076 lb•in) 
  • 11:1 up to 26,000:1 and greater 

adv-gearbox-family-banner