Click on our Product Selector to quickly find the right product from our entire lineup. Our intuitive filters help you find the product that best suits your application.
SKK Gearmotor AF/SF Series
Built to handle heavy loads.
- Designed with service factors to handle heavy loads
- 30% reduction in vibration and 7 to 10 dB reduction in noise compared to conventional gearmotors.
- High efficiency of 98% for single stage speed reduction, and 97% for double stage speed reduction.
Output Shaft | Solid shaft |
Output Shaft Direction(s) | Horizontal, Vertical Downward, Vertical Upward |
Mounting Style | Foot Mount, Flange Mount |
Frame Size | 16 sizes |
Reduction Ratio | 1:1 to 180:1 |
Capacity | Up to 125Hp (0.4 kW - 90 kW) |
Motor Types | Three Phase, Premium Efficiency, Outdoors |
98%
Efficiency on Single Reduction
30%
Reduced vibration compared to conventional gearmotors
Lownoise
7 to 10 dB noise reduction
Product Features
High Strength
Designed with service factors to handle heavy loads
Low Noise
30% reduction in vibration and 7 to 10 db reduction in noise compared to conventional gearmotors.
High Efficiency
High efficiency of 98% for single stage speed reduction, and 97% for double reduction speed reducers.
