Thank You for Reaching Out!

A Sumitomo Drive Technologies expert will get in touch with you shortly to help you find the perfect solution for your application and operation. In the meantime, feel free to explore our website for more insights into our innovative products and services. We look forward to powering your success!

Motion Control Footer

Zero Backlash Cycloidal Gearboxes & Drives

Introducing the Fine Cyclo Series Gearboxes--For Applications Where Durability & Precision Matter the Most.

What Makes the Fine Cyclo Special?

The Fine Cyclo® product series is a high-precision cycloidal gearbox with zero backlash.

The Fine Cyclo® product series is a high-precision cycloidal gearbox with zero backlash. These single- and double-stage cycloidal drives are highly compact in design, provide long life, and can be optimally integrated into your application.

Their high torsion, combined with their low moments of inertia, create ideal solutions for highly dynamic tasks.

This unique approach to power transmission offers several advantages, including high precision, low backlash, and the ability to withstand high loads, making them particularly suitable for applications requiring precise control and durability.

Let's walk through all the features of this zero-backlash precision drive in depth and our pre-sale and post-installation support. Complete the form and submit your application details!

Request More Information


Technical Specifications

zero backlash torque icon

Torque

Nominal: Up to 12,000 N•m (106,209 lb•in) / Acceleration: Up to 30,000 N•m (265,522 lb•in)

diameter icon

Diameter

Up to 138 mm (Hollow Bore)

ration icon.png

Ratio Range

29:1 to 283:1

input speed.png

Input Speed

Up to 10,260 RPM


Take a Look at the Product Lineup

Fine Cyclo DA-Series

High precision gearbox with highest torque density in a single-stage

Angular contact ball bearings are directly integrated into the gearbox housing.
Improved design providing very accurate motion quality and increased torque density and bearing capacity.

  • Highest torque density in a single-stage unit
  • Ideal for robotic applications
  • Hollow shaft possible
  • Fully sealed modular version with motor adapter and clamp ring available

Fine Cyclo UA-Series

Highly efficient traverse movement. Two-stage cycloidal gearbox with a planetary 1st stage and cycloidal 2nd stage.

ua

Fine Cyclo C-Series

High-precision cycloidal drive with a large hollow bore and a high-capacity bearing directly integrated into the gearbox housing.

Fine Cyclo C-Series

Fine Cyclo T-Series

Spur gear two-stage high-precision cycloidial gear box. It comes pre-staged and has three eccentrics.

Fine Cyclo T-Series

Fine Cyclo W-Series

High-load precision one-stage cycloidal gearbox with extremely large hollow shaft and integrated pre-stage.

Fine Cyclo W-Series

Fine Cyclo A-Series

A-Series FC Type

Cost-effective high-precision cycloidal gear reduction kit without an output bearing

fine cyclo cycloidal a0

A-Series F1 Type

Combination of zero backlash cycloidal gearbox and precision cross roller bearing.

Fine Cyclo A-Series F1 Type

A-Series F2 Type

All-rounder cycloidal gear box with a compact housing. Suitable for all automation tasks.

Fine Cyclo A-Series F2 Type

A-Series F3 Type

High-precision cycloidal gearbox providing a high radial capacity at the solid output shaft.

Fine Cyclo A-Series F3 Type
What Is the Difference Between Strain Wave & Cycloidal drives

Need More Details on our Fine Cyclo series?

Our precision gearboxes, designed for precision and durability, cater to various industrial requirements, offering zero backlash, high torque capacities, and exceptional performance.