forestry

Wood Industry

We offer gearmotors tailored to the unique requirements of the wood industry, Including Sawmills, Plywood Mills, Engineered Wood Products Mills
 

What Your Operation Is Up Against

Unplanned Downtime

  • A failed speed reducer can stop an entire production line.
  • In the fast-paced operations found in the Wood Products Industry, lost production can cost thousands of dollars per hour, as multiple downstream machines are affected, and sit idle.
  • Maintenance often has to work overtime to get production running again, paid for with additional time and money. As a result, other routine maintenance items do not get the attention they require.

 

High Shock Loads & Harsh Operating Conditions

  • Wood processing creates an extremely demanding environment.
  • Reducers are exposed to heavy starting torque, frequent load reversals, impact loading from logs, wood dust moisture and washdown contamination, plus temperature extremes.
  • Only the best speed reducer survives this fast-paced environment, while the weaker assets cost additional maintenance time and dollars, leading to revenue loss.

Maintenance & Replacement Challenges

  • With the fast pace of the industry, many reducers stay in service long past their ideal life because replacement, many times, is disruptive. The possibility of oil changes being skipped and the lack of condition monitoring can add up.
  • Replacement challenges include, long lead times for OEM gearboxes, difficult installations, limited maintenance windows, and difficulty sourcing replacement parts. 
  • When a reducer does fail, the repair often becomes an emergency. Production and revenue can suffer.

How We Serve the Wood Industry

Shock Load & Extreme Duty Gearing

Robust speed reducers built to withstand harsh environments and extreme operating stress, offering up to 500% shock load capacity to prevent unexpected failures.

Local Replacement Options

Availability of critical replacement speed reducers are often available within 24 hours through an extensive partner distributor network.

Aftermarket Support

We offer comprehensive repair services for both Sumitomo and competitor-brand units, restoring performance and extending the lifespan of installed equipment.

Asset Management

We offer technical guidance on gearbox storage best practices and spare inventory management. We can help you preserve spare gearboxes in the warehouse and avoid unplanned downtime.

Navigate Solutions by Application

Many of the gear drives used in the Wood Industry receive punishment from changing speeds and high shock loads.  Heavy log weights dropped onto conveyors and other demanding applications can snap the teeth of many gear drives. Proven through decades of service in the wood industry, Sumitomo Drive Technologies delivers the toughest speed reducers available to meet the harsh demands of wood processing applications.

Sawmills

sawmills
Chain, Belt, and Screw Conveyors

Chain and belt conveyors move anything from tree trunks to wood fibers along a system of multiple conveyors using rotating belts or heavy-duty linked chains. Screw conveyors bridge gaps in the fiber handling system to accommodate tight turns and/or elevation changes in a relatively short span.

Related Products:

Log Turners and Kickers

Log turners rotate raw logs to optimal cutting angles, while kickers direct logs along, or off of, a conveyor style system.

Related Products:

Debarking Systems

Debarking systems strip outer bark from raw logs before sawing or processing, preparing clean wood for lumber, veneer, or paper pulp production.

Related Products:

Waste Conveyors

Waste conveyors transport scrap, recyclable materials, and production refuse away from machinery to collection bins or recycling systems.

Related Products:

Plywood Mill

plywood
Log Handling Conveyors

Log handling conveyors move heavy timber and whole logs through sizing systems via chains, rollers, or kickers. Then on to veneer production systems.

Related Products:

Veneers Lathes and Veneer Dryers

Veneer lathes peel thin wood sheets from logs, while veneer dryers reduce moisture content in the sheets before plywood assembly.

Related Products:

Panel Trimming Saws

Panel trimming saws make precise edge cuts on wood panels, squaring and sizing them for production.

Related Products:

Engineered Wood (OSB, MDF, Particleboard, LVL, CLT)

engineered wood
Wood Chip and Fiber Conveyors

Wood chip and fiber conveyors transport wood chips, sawdust, and fibers to silos or processing units using high-capacity belt, chain, or screw conveyors.

Related Products:

Blenders and mixers

Blenders and mixers combine resins and wood fibers to achieve uniform consistency for further engineered wood processing.

Related Products:

Sanding Lines – Feed Rollers

Sanding line feed rollers pull and guide panels smoothly through high-speed abrasive belts to ensure uniform thickness and surface finishing.

Related Products:

Forming, Pressing, Sanding

Mat forming, press feed systems, cooling and stacking systems, and cooling lines.

Related Products:


Connected Drive Solutions

  • grey circuit background
    Rebuild & Repair Support Restore gearbox performance and reduce downtime.
    Technician inspecting a large industrial gearbox during repair service
  • grey circuit background
    Variable Frequency Drives Improve motor control and system performance.
    Invertek variable frequency drives for industrial motor control
  • grey circuit background
    Condition Monitoring Systems Track drive health before issues grow.
    CycloSmart condition monitoring device for industrial drive systems
  • grey circuit background
    UL 508A Industrial Control Panels Build control around your application needs.
    UL listed industrial control panel with wiring and mounted drives
white generic-2

Speak With our Industry Specialist

Ira Betts

Ira Betts

Forestry & Pulp and Paper

Since 1988, I have served multiple industries with a focus on Pulp & Paper and Wood Products. I have a passion for providing the best solution for gearing and power transmission challenges, in order to increase reliability and productivity.