Induction Motor
NEMA Premium Efficiency Asynchronous Motor with C-Face Input
Engineered to meet NEMA Premium standards, these motors reduce energy consumption while providing high torque, smooth operation, and low maintenance.
| 100% Recyclable Alloy Aluminum Frame |
| Low Noise Fan and Shroud |
| Maintenance Free, Double Shielded Ball Bearings |
| NEMA Class B Torque Curve W/Lower Starting Current Requirement |
| 1.15 Service Factor for Continuous Operations at 60 Hertz |
| Class F Insulation W/A Class B Temperature Rise |
| Suitable for Operation W/IGBT Inverters, 1.0 Service Factor |
| UL Recognized/CSA Certified/CE Compliant |
| Totally Enclosed Fan Cooled (TEFC) Construction |
Expertly-Manufactured Induction Motors
Effortless Power, Unmatched Savings with IE3 Premium Efficiency Asynchronous Motors
Our IE3 Premium Efficiency AC Induction Motors are designed for exceptional performance, energy savings, and long-lasting reliability. Built to meet and exceed NEMA Premium standards, these motors minimize energy consumption while delivering high torque, smooth operation, and low-maintenance durability—perfect for demanding industrial applications.
Low Thermal Stress
This induction motor runs 25% to 45% cooler than competitive motors, resulting in less thermal stress.
Twice as Strong
Manufactured with a 100% recyclable alloy aluminum frame, this Asynchronous Motor has twice the ultimate strength of cast iron.
Quieter Operation
With its premium internal components, our Induction Electric Motor runs noticeably quieter while in operation, thus reducing facility noise levels.
Quick Installation
This industrial asynchronous motor is built with high-quality materials, making it considerably lighter and easier to install in your operation.
- NEMA Premium Efficiency
- NEMA Class B Torque Curve W/Lower Starting Current Requirement
- 1.15 Service Factor for Continuous Operations at 60 Hertz
- Class F Insulation W/A Class B Temperature Rise
- Suitable for Operation W/IGBT Inverters, 1.0 Service Factor
- PSS Ingress Protection Rating W/ Both Ends Sealed
- UL Recognized/CSA Certified/CE Compliant
- Meets or Exceeds NEMA MG-1, Part 31 Requirements
- Standard Operating Range From -20°C to 40°C
- 3300 Ft. Elevation Without Rerating
- Totally Enclosed Fan-cooled (TEFC) Construction
- Low Noise Fan and Shroud
- Impact Resistant Steel Fan Shroud
- Vibration Minimizing Manufacturing Systems
- Standard NEMA C-Face Dimensions
- Preferred Round Body, Footless Design
- Reduced Spares - 4 Mounting Positions For Lifting Eye
- Familiar Pigtail Connections - 9 Leads
- Stout, High-Quality Insulation System Standard
- Maintenance Free, Double Shielded Ball Bearings
- Fracture Resistant Ductile Frame And Flange
- 100% Recyclable Alloy Aluminum Frame
What Is an Induction Motor?
What Is an Induction Motor?
An induction motor is an industrial electric motor that generates torque through electromagnetic induction. The rotor spins due to the rotating magnetic field produced by the stator windings, making it a simple, durable, and energy-efficient choice for industrial applications.
What Is an Asynchronous Induction Motor?
What Is an Asynchronous Induction Motor?
An asynchronous induction motor refers to an induction motor where the rotor rotates at a slower speed than the stator’s magnetic field. This speed difference, known as "slip," is necessary for generating torque in the motor.
How Do Asynchronous Induction Motors Work?
How Do Asynchronous Induction Motors Work?
Asynchronous motors work by creating a rotating magnetic field in the stator. This field induces current in the rotor, which then generates torque and causes the rotor to spin. The rotor's speed always lags slightly behind the stator’s magnetic field, which makes it an asynchronous system.
What Are the Advantages and Benefits of Using IE3 Induction Motors?
What Are the Advantages and Benefits of Using an IE3 Induction Motor?
The advantages and benefits of an IE3 Premium Efficiency induction motor include that they offer higher energy savings, reduced heat generation, and lower operational costs. They also help companies meet international energy standards and are ideal for operations looking to enhance efficiency and sustainability.
What Is the Difference Between an Asynchronous Induction Motor and a Synchronous Motor?
What Is the Difference Between an Asynchronous Induction Motor and a Synchronous Motor?
The main difference between an asynchronous motor and a synchronous motor is the rotor speed. In an asynchronous motor, the rotor speed is slightly slower than the stator’s magnetic field. In contrast, the rotor of a synchronous motor rotates at the same speed as the stator’s field.
Why Choose NEMA Premium Efficiency Induction Motors?
Why Choose NEMA Premium Efficiency Induction Motors?
NEMA Premium Efficiency induction motors meet strict energy efficiency standards and are designed to minimize energy losses. These motors offer longer operational life, lower heat output, and superior performance in demanding industrial environments.
What Is the Efficiency Rating of IE3 Induction Motors?
What Is the Efficiency Rating of IE3 Induction Motors?
IE3-rated induction motors are classified as "Premium Efficiency" motors, typically achieving an efficiency rating of 93% or higher, depending on the motor's size and application requirements.
What Is the Difference Between Single-Phase and Three-Phase Induction Motors?
What Is the Difference Between Single-Phase and Three-Phase Induction Motors?
Single-phase induction motors use a single alternating current (AC) supply and are commonly used for low-power applications like household appliances. Three-phase induction motors use three AC phases, providing smoother operation, higher efficiency, and greater power output, making them suitable for heavy-duty industrial applications.
What Are the Key Specifications to Consider When Buying an Induction Motor?
What Are the Key Specifications to Consider When Buying an Induction Motor?
Important specifications include the motor’s efficiency rating (IE3), service factor, torque curve, frame size, insulation class, and compatibility with variable frequency drives (VFDs). These factors determine whether the motor is suitable for specific industrial applications.
What Maintenance Do Induction Motors Require?
What Maintenance Do Induction Motors Require?
Induction motors are low-maintenance but require periodic checks for bearing lubrication, cooling system functionality, and electrical connections. Regular maintenance ensures long-lasting performance and minimizes downtime in industrial operations.
Can Induction Motors Be Used With Variable Frequency Drives (VFDs)?
Can Induction Motors Be Used With Variable Frequency Drives (VFDs)?
Yes, many induction motors, especially those with IGBT inverter compatibility, can be used with Variable Frequency Drives (VFDs). VFDs such our Invertek P2 or E3 products allow precise speed control, reduce mechanical wear, and improve energy efficiency by adjusting the motor’s speed to match the load requirements.
What Are the Common Uses of Induction Motors?
What Are the Common Uses of Induction Motors?
Induction motors are used in a variety of industrial applications, including conveyors, pumps, compressors, mixers, and HVAC systems. Single-phase motors are commonly found in home appliances, while three-phase motors power large industrial machines and equipment.
Where Can I Buy a High-Quality Induction Motor?
Where Can I Buy a High-Quality Induction Motor?
To ensure you receive a genuine, high-performance product, purchase an induction motor from reputable manufacturers like Sumitomo Drive Technologies, known for their NEMA Premium-compliant motors, technical support, and reliable after-sales service.