Industrial Motor Options Built to Drive Operational Success

Discover AC electric motors engineered to handle your toughest applications with reliable, consistent performance. Our premium motor designs combine high torque with superior energy savings, redefining efficiency for your operations. 

Synchronous or Asynchronous Motors—The Power is Yours

Every operation has its own rhythm. Our IE5 Synchronous motors lock into the perfect tempo, keeping your process running at a consistent speed—no matter the load. Our IE3 Induction motors, on the other hand, excel when you need powerful, dependable torque for demanding tasks. Whether precision control or rugged reliability is your priority, there’s a motor designed to deliver exactly what you need.

IE5 Permanent Magnet Synchronous Motor

IE5 Permanent Magnet Synchronous Motor with C-Face Input

Precise. Powerful. Energy-Saving.

Our High-Performance Permanent Magnet AC Motors deliver ultra-premium efficiency in a compact, robust design built to last.

Why Choose Sumitomo Synchronous Motors?

  • Unmatched Efficiency: Reduce energy consumption without sacrificing performance.
  • Precise Speed Control: Ideal for applications where consistent speed is critical.
  • Quiet Operation: Engineered for minimal noise, making them perfect for sensitive environments.

IE3 Asynchronous Induction Motor

IE3 Asynchronous Induction Motor with C-Face Input

Rugged & Reliable

This motor reduces energy consumption while providing high torque, smooth operation, and low maintenance.

Why Choose Sumitomo Induction Motors?

  • Cost-Effective Performance: High output without the high price tag.
  • Simpler Design: Fewer components mean less maintenance and downtime.
  • Durable Build: Handles tough environments like heat, dust, and long operating hours.

Get a Custom Quote—No Hassle, Just Results

Let us help you find the perfect motor for your operation. Whether you need precision or power, we’ve got a solution.

Fill out the form to get expert advice, additional specs, and more.


What Makes Our Industrial Motors Stand Out?

Our industrial motors combine precision and reliability to meet the most demanding applications. With ultra-premium IE5 efficiency, robust synchronous and induction motor options, and customizable configurations, you’ll experience high torque, consistent performance, and energy savings. Features like totally enclosed fan-cooled (TEFC) designs, NEMA-compliant mounting, and flexible power options ensure that each motor is tailored to your exact specifications. Whether you need precision speed control or high-power durability, our solutions deliver seamless performance backed by expert support.

1
Consistent Performance
Our industrial motors are designed for continuous use in demanding environments, ensuring your operations run smoothly without interruptions.
2
Energy Efficiency
Our motors meet IE3 and IE5 efficiency standards, helping you lower energy consumption and reduce operational costs.
3
Low Maintenance
Built with reliability in mind, our motors minimize the need for constant repairs or replacements, keeping maintenance costs low.

generic background-2

Ready to Maximize Your Motor Performance?

Your next step toward smoother operations and energy savings starts here. Complete the form or call us at 1.888.464.9099 to get expert insights, detailed product specs, and a clear path to powering your success. Don’t settle for less—get the motor that keeps your business moving efficiently.