Spline Manufacturing & Repair Services
Keep your operations moving with fast, US-based manufacturing and repair for all industrial power transmission applications. We specialize in internal spline cutting, involute cutting, and precision spline hobbing using:
100% American-Sourced Steel
Expert Reverse Engineering (No Drawings Required)
Fast Turnarounds for Gearboxes & Couplings
Internal & Involute Spline Cutting
- Internal spline cutting and shaping
- ANSI and DIN involute spline profiles
- Broaching, EDM, and shaping support
Spline Hobbing Services
- External spline hobbing for shafts
- Rapid Production and low-volume runs
- Multiple alloy steel capabilities
Spline Grinding Services
- Finish grinding and surface correction
- Improved fit and concentricity
- Repair and reconditioning support
Spline Shaft Manufacturing
- Complete spline shaft machining
- Manufacturing from prints or samples
- Reverse engineering support
Internal & External Spline Manufacturing
Internal and external spline manufacturing for gearbox hubs, couplings, spline shafts, and torque transmission components. Manufacturing support is available from drawings, CAD models, samples, or reverse engineered parts.
Spline cutting methods include shaping, spline hobbing, EDM, and milling based on spline geometry and application requirements.
Spline Repair and Reverse Engineering
Spline repair and reverse engineering support for worn, damaged, or obsolete spline components. Existing parts can be evaluated to restore geometry, fit, and interface compatibility when drawings are unavailable. Repair & Reconstruction Includes:
- Restore exact geometry and surface finish
- Re-engineer obsolete parts from worn samples
- Ensure perfect fit and interface compatibility
- Save thousands compared to OEM replacement delay