Retrofitting for Port and Harbor

Year:
2026
Industry:

Challenge

ATEXP previously operated with an old SASAKI gearbox installed on the main belt conveyor used for loading soybeans and corn onto ships. Due to the high monthly loading volume, the existing gearbox no longer had available spare parts or feasible repair options. Therefore, the customer is seeking a retrofit with a more reliable and durable solution.

before

Solution

We offered a PARAMAX model equipped with all necessary accessories for port operation, including special corrosion‑resistant painting, extended bearing life, and a high service factor. Our sales representative also included both high‑speed and low‑speed coupling assemblies to provide a complete and reliable package.

retrofit paramax

Related Products

PARAMAX 9000 Series Reducer
PARAMAX® 9000 Series Reducer

* Rated Torque

Torque range
2600 Nm - 552000 Nm
23012 in-lbs - 4885610 in-lbs
Ratio range
6.3:1 - 500:1
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle