Unlock Potential with Cycloidal Gearboxes
Cycloidal gearboxes are a specialized type of gear system, easily recognized by their innovative design and operational principles. Unlike conventional gear mechanisms, cycloidal gearboxes effectively utilize a cycloidal disk that moves in a cycloidal motion to efficiently transfer both motion and power.
This innovative method of power transmission provides numerous advantages, such as high precision, minimal backlash, and the capability to endure substantial loads, making it especially ideal for applications that demand exact control and long-lasting performance. Sumitomo's Fine Cyclo line of cycloidal gearboxes are efficiency at its finest!
Fine Cyclo DA-Series
High precision gearbox with highest torque density in a single-stage
Angular contact ball bearings are directly integrated into the gearbox housing. It has an improved design providing very accurate motion quality and increased torque density and bearing capacity.
- Highest torque density in a single-stage unit
- Ideal for robotic applications
- Hollow shaft possible
- Fully sealed modular version with motor adapter and clamp ring available