generic-gearing
rsg-logo

Custom Helical Gears & Replacement Gear Manufacturing

Industrial Helical Gear Manufacturing & Repair

Keep your operations moving with fast, US-based manufacturing and repair for all industrial power transmission applications. We specialize in custom helical gears, heavy-duty replacements, and obsolete part recreation using:

100% American-Sourced Steel 
Expert Reverse Engineering (No Drawings Required)
Fast Turnarounds for Gearboxes & Couplings

Helical Gear Hanging From Hoist
Man inspecting Helical Gear Hanging from Hoist
Damaged Helical Gear
Helical Gear Blank background

Custom Helical Gears

  • Manufactured to exact print specifications

  • Support for specialized gear profiles

  • Low-volume and rapid production runs

Heavy-Duty Industrial Gears

  • Engineered for high-torque applications

  • Multiple alloy steel capabilities

  • Rugged durability for harsh environments

Replacement Helical Gears

  • Exact OEM drop-in replacements

  • Upgraded materials for improved lifespan

  • Rapid turnaround to minimize downtime

Obsolete Gear Solutions

  • Complete reverse engineering support

  • Manufacturing directly from worn samples

  • No original CAD files or drawings required

Custom Helical Gear Manufacturing

Custom helical gear manufacturing for heavy-duty gearboxes, rotating equipment, and industrial power transmission systems. Manufacturing support is available from drawings, CAD models, samples, or reverse engineered parts.

Every gear is manufactured from high-quality American steel and built to withstand the demands of harsh-duty industrial environments.

Helical Gear Repair and Reverse Engineering

Helical gear repair and reverse engineering support for worn, damaged, or obsolete transmission components. Existing parts can be evaluated to restore geometry, fit, and interface compatibility when OEM drawings are unavailable. Repair & Reconstruction Includes:

  • Restore exact geometry and surface finish
  • Re-engineer obsolete parts from worn samples
  • Ensure perfect fit and interface compatibility
  • Save thousands compared to OEM replacement delay

Generic

Submit Drawings or Samples for Engineering Review

Submit drawings, CAD models, or existing components for spline manufacturing, repair, reverse engineering, or reconditioning support.