dx620 01
dx620 02
dx620 03
dx620 01
dx620 02
dx620 03

DX-620 Drive

DCC is designed to be easy to select, quick to install, simple to deploy, intuitive to commission and to protect the application it serves.

  • Easy: Effortless to select, start, use.
  • Quick: Fast to assembly.
  • Simple: Straightforward to install.
  • Intuitive: User-friendly and easy to commission.
  • Smart: Fully integrated into control systems.
  • Environmentally friendly: Energy-efficient design.
  • High Performance: Reliable in meeting requirement.
  • Ready: Future-proof for updates and evolving needs.
  • Compact: Space-efficient.
  • Powerful: Robust and capable.
roller-05-edit.jpg

Install Faster. Commission Smarter. Keep Everything Moving.

DX‑620 brings high‑performance motor control directly to the machine — on the motor or on the side — so you can simplify wiring, standardize zones, and replace units in minutes without disrupting operations.
dx 620

Plug In Fast. Mount Any Way.

Motor Mount

motor mount
  • Direct‑connect motor bracket with drop-in fit.
  • Mounting at full rated performance  aligned with gearmotor M1 – M6 positions.
  • Motor‑ready robustness by design – IP55 housing and 3M7 vibration rating.

Wall Mount

wall mount
  • Plug‑in wall bracket with drop‑in fit.
  • Orientation‑free mounting at full rated performance.
  • Line‑side durability — IP65 housing and 3M6 vibration rating.

1
Fully Configurable I/O
2
Up To 6 Digital Inputs (DI)
3
High-Load Digital Outputs
(Up to 1A per channel with external 24V supply)
4
Dedicated Maintenance Key & FWD/REV Control
5
Integrated Isolator Switch
6
Built-In Brake Rectifier
7
High Performance Open Loop Control
8
Universal Encoder Support
9
Integrates With All Common Bus Systems