Induction Motor
NEMA Premium Efficiency Asynchronous Motor with C-Face Adapter
Our IE3 AC Induction Motors are built for unmatched performance, energy efficiency, and long-lasting reliability. Engineered to meet NEMA Premium standards, these motors reduce energy consumption while providing high torque, smooth operation, and low maintenance.
100% Recyclable Alloy Aluminum Frame |
Round Body & Footless Design |
Low Noise Fan And Shroud |
Impact Resistant Steel Fan Shroud |
Vibration Minimizing Manufacturing Systems |
Standard NEMA C-Face Dimensions |
Maintenance Free, Double Shielded Ball Bearings |
Fracture Resistant Ductile Frame And Flange |
IE3/NEMA Premium Efficiency Industrial AC Motor |
NEMA Class B Torque Curve W/Lower Starting Current Requirement |
1.15 Service Factor for Continuous Operations at 60 Hertz |
Class F Insulation W/A Class B Temperature Rise |
Suitable for Operation W/IGBT Inverters, 1.0 Service Factor |
PSS Ingress Protection Rating W/Both Ends Sealed |
UL Recognized/CSA Certified/CE Compliant |
Meets or Exceeds NEMA MG-1, Part 31 Requirements |
Standard Operating Range From -20°C to 40°C |
3300 ft. Elevation Without Rerating |
Totally Enclosed Fan Cooled (TEFC) Construction |