Special Paramax: Drop-In Reducers
From customer specific paint to intricate gearbox cooling systems, our team of engineers will make sure all your custom gearbox needs are met, with very few limitations. And if that’s not enough, with proper drawings, Sumitomo has the capability to custom create almost anything. Additionally, Sumitomo offers drop-in gear drives to upgrade and replace competitor units. Sumitomo has exceptional engineering and factory capabilities to support you on your gearboxes needs.
Mounting Options : | Horizontal, Vertical and Upright mounting |
Ratio Range: | 1: 1,25 - 1:630 |
Shaft Arrangement: | Paralell, Right-Angle |
Power Range: | Up to 5000 HP (3.7 - 3,729 kW) |
Torque Range: | Up to 6.5M lb-in (740 kNm) |
What is the maximum torque capacity of a standard Paramax design?
Up to 5 million inch-pounds, or more than 550 kiloNewtons
Is there an integral backstop option for Paramax?
Yes, many options exist for integral backstop; consult the factory for design details.
Are there single stage ratios available for Paramax®?
Yes, 1.25:1 thru 5:1 in the parallel shaft configuration; and 1.6:1 thru 4:1 in the right angle shaft configuration.
Are non-standard bores available for the Taper Grip® bushing?Are non-standard bores available for the Taper Grip® bushing?
Yes. Consult your Sumitomo representative for the availability of your bore size.
What are the standard input speeds?
In general terms, the speeds are 1750 and 1165 RPM. The selection tables in our catalog are based on 1750 RPM. When other input speeds are used, the horsepower and torque ratings will vary.
How often do I change the oil?
The first oil change should be carried out preferably after 100 hours and not more than 800 hours of operation. The removed oil may be used again after filtering. Filter the oil volume at least 10 times using a 10mm filter or smaller. Subsequently the oil should be renewed after 4000 to 8000 hours or maximum of 18 months of operation depending on working conditions. Please refer to service manual for detailed oil change instructions.
What type of lubrication should be used?
Mineral oils containing EP additives, which increase oil film load capacity should be used. Refer to the P4 service manual for recommended oil types.
How can I be sure that the reducer can withstand periodic excessive overloads?
Cyclo® BBB5 Speed Reducers provide 300% momentary intermittent shock load capacity. For applications with shock loads greater than 300%, consult a Sumitomo Application Engineer.
What do I do if my application has particularly severe operating conditions?
The standard ratings for Cyclo® BBB5 are based on 10-hour daily service under conditions of uniform loads (equivalent to AGMA service factor 1.0). By following the product selection process outlined in our catalog, you will determine and apply the Service Factors to compensate for the severe operating conditions. Sumitomo recommend our Cyclo® BBB4 product for extremely severe operating conditions, as it is a more robust right-angle gearbox design.
How do I select a Cyclo® BBB4 reducer or gearmotor?
Visit our Cyclo® BBB4 Product Configurator to find the exact match for your applications.