Quick Access Product Literature

For any special instructions/documentation not shown on this page, please visit the Sumitomo/UPS customer portal below.

Cyclo® 6000 Gearmotor

Our best-selling gearmotor with high strength and reliability, thanks to its unique Cyclo® mechanism.

Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Right

Cyclo® Bevel Buddybox® 4 Series Gearmotor

Right Angle Spiral Bevel Gearmotors with Cyclo® Input

Cyclo® Helical Buddybox Gear motor - Versatile and durable gear motor with helical gearing for industrial applications

Cyclo® Helical Buddybox Gearmotor

Helical gearbox with Cyclo reducer input. Features keyless, Steel Taper-Grip® bushing for easy installation.

HYPONIC _Hollow Shaft_Gearmotor_0.2kW

HYPONIC® Gearmotor

Right angle shaft gearmotor, with a motor range of 1/8 to 15 HP