COMPOWER® Planetary Gear Reducer
Compact, High Torque Planetary Gear Reducer
- 27° pressure angle results in increased gear dedendum strength, as well as the ability to withstand heavy shock loads.
- Compact, torque dense design.
- Modular design allows the unit to be compatible with different configurations using only a minimum number of parts.
| Output Shaft | Hollow shaft, Solid shaft |
| Output Shaft Direction(s) | Horizontal, vertical downward |
| Mounting Style | Foot mount, Flange mount, Shaft mount (optional) |
| Frame Size | 26 sizes |
| Reduction Ratio | 5:1 - 1400:1 |
| Rated Torque | Up to 6.5M lb-in (736,000 N⋅m) |
27
°
Pressure angle results in increased gear dedendum strength.
Compact
Design
Total length has been drastically reduced.
Modular
Design
Interchangeable parts allow for compatibility with multiple configurations.
Product Features
1
Multiple Mounting Methods
Available methods include: foot mounting, flange mounting, and shaft mounting.
2
Compact
The unique planetary gear design allows for optimal distribution of load on the gears. The slim external diameter allows it to achieve superior torque transmission.
3
High Strength and Rigidity
The use of the 27° maximum gear pressure angle results in a drastic increase in gear dedendum strength, as well as the ability to withstand heavy shock loads.
I don’t like the turnbuckle torque arms and sometimes have reversing applications they don’t work well for, do you have another option?
Yes, we have 6 different torque arm options to make your installation easy.
What if I need to change the backstop rotation?
No problem, your Sumitomo rep can assist with that, we can instruct you how, or you can send it to us to do.
Can I adjust the speed with a direct drive like I can with a belt drive?
Not by changing a sheave size since that component is eliminated, but there are things to consider…
- How often are you really changing the speed?
- The flexibility of changing a sheave size also puts your system at risk. Are you overspeeding beyond the reducer's capabilities? Are you slowing down too much and causing the backstop spragues to drag and wear?
If you are utilizing a VFD, that can control your speed.
- If you find out you truly need to change your speed, our BBB is the only direct drive on the market that has a Cyclo cartridge that could be changed to change your overall speed eliminating the need for a whole new reducer. Work with your Sumitomo rep to consider this.
I don’t have a very long shaft, can I still replace a belt drive with a direct drive?
Yes, if our standard Taper Grip Bushing requires more shaft than you have, we have a new Taper Grip Bushing option that needs an average of ½ the shaft length. When we size up the reducer you need, we can tell you how much shaft length you need for both options.
What should be some features or upgrades I should consider for the Aggregate, Sand and Cement industries?
Taconite Seals, Severe Duty or Desiccant Breather