Hansen M5CT by Sumitomo Drive Technologies
Hansen M5CT by Sumitomo Drive Technologies
Hansen M5CT by Sumitomo Drive Technologies
Hansen M5CT by Sumitomo Drive Technologies
Hansen M5CT by Sumitomo Drive Technologies
Hansen M5CT by Sumitomo Drive Technologies

Hansen M5CT

Right Angle gearboxes, dedicated for Cooling Technology

  • Vertical Right Angle 2-stage industrial gearbox series.
  • Specifically designed for Cooling Technology applications:
    • Wet Cooling Tower fan drives
    • Air Cooled Condenser fan drives.
  • Dedicated product: cost efficient, robust & easy to maintain.
  • Available in 7 sizes (13-53 kNm).

Key Product Facts

13-53 kNm
Output Torque
7 sizes
Right-angle gearboxes
2 -stage
Reduction ratios 6.3 - 22.4

Advantages of Hansen M5CT Cooling Technology series

1
Dedicated product
Best possible fit for the application Wet Cooling Towers & Air Cooled Condensers
2
High resistance in corrosive and extreme humidity environments
Use of specific materials fit for the application
3
Rigid housing
Robust to withstand peak loads coming from the rough application
4
Unique micro geometry of the gears
Resulting in an optimized pressure distribution
5
Maintenance friendly
E.g. Specific Oil seals and Inspection cover
6
Reliable Lubrication
Splash and optional pump, both without outside piping
7
CTI Specification Design
In accordance with the Cooling Tower Institute (CTI) standard
8
Instruments & accessories
E.g. Optional condition monitoring: temperature & vibrations
9
Specific adapter plates
Easy to replace gearboxes in existing installations

Related Fortress® Stainless Steel products

Bevel BuddyBox® H Reducer
SEB050P2H-LR_A
PARAMAX® SEB Series, Reducer for Extruders
Torque range
1300 Nm - 36300 Nm
11506 in-lbs - 321282 in-lbs
Ratio range
8:1 - 18:1
8:1 - 18:1
Shaft configuration
Parallel
PARAMAX SCC Series for Crane
PARAMAX® SCC Series Reducer for Cranes
Torque range
8500 Nm - 101000 Nm
75231 in-lbs - 893925 in-lbs
Ratio range
22.4:1 - 90:1
22.4:1 - 90:1
Shaft configuration
Parallel
Hansen M4 ACC by Sumitomo Drive Technologies
Hansen M4 Air Cooled Condenser Drive
Torque range
20000 Nm - 70000 Nm
177015 in-lbs - 619552 in-lbs
Ratio range
9:1 - 25:1
Shaft configuration
Parallel
CYCLO Speed Reducer with Torque Limiter (Reducer)
Cyclo® Reducer with Torque Limiter
Torque range
50 Nm - 68200 Nm
443 in-lbs - 603620 in-lbs
Ratio range
6:1 - 658503:1
Shaft configuration
Concentric
HEDCON® Worm Drive & Reducer
Ratio range
5:1 - 100:1
Shaft configuration
Right Angle
CYCLO Drive Reducer_Horizontal_Foot Mount
Cyclo® 6000 Speed Reducer
Torque range
24 Nm - 68200 Nm
212 in-lbs - 603620 in-lbs
Ratio range
2.5:1 - 658503:1
2.5:1 - 658503:1
Shaft configuration
Concentric
PARAMAX 9000 Series Reducer
PARAMAX® 9000 Series Reducer

* Rated Torque

Torque range
2600 Nm - 552000 Nm
23012 in-lbs - 4885610 in-lbs
Ratio range
6.3:1 - 500:1
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
sfc
PARAMAX® SFC Series Reducer for Cooling Towers 
Torque range
10000 Nm - 44000 Nm
88507 in-lbs - 389433 in-lbs
Ratio range
6.3:1 - 22.4:1
6.3:1 - 22.4:1
Shaft configuration
Parallel, Right Angle
compower
COMPOWER® Planetary Gear Reducer
Torque range
460 Nm - 736000 Nm
4071 in-lbs - 6514140 in-lbs
Ratio range
5:1 - 1400:1
Shaft configuration
Concentric
HSM Product Renders
Helical Shaft Mount (HSM)
Torque range
256 Nm - 44051 Nm
2266 in-lbs - 389884 in-lbs
Ratio range
5:1 - 25:1
5:1 - 25:1
Hansen P4 UniMiner
Torque range
0 Nm - 100445 Nm
0 in-lbs - 889000 in-lbs
Ratio range
8:1 - 71:1
8:1 - 71:1
Shaft configuration
Right Angle
Cyclo® Bevel Buddybox® 4 Series Speed Reducer
Torque range
290 Nm - 18000 Nm
2567 in-lbs - 159313 in-lbs
Ratio range
11:1 - 26000:1
11:1 - 26000:1
Hansen P4 Single Stage
Torque range
17000 Nm - 185000 Nm
150463 in-lbs - 1637390 in-lbs
Ratio range
1.2:1 - 5.6:1
1.2:1 - 5.6:1
Shaft configuration
Parallel
Hansen P4 Multistage Horizontal - Product photo gallery
Hansen P4 Multistage - Horizontal
Torque range
6000 Nm - 1100000 Nm
53104 in-lbs - 9735810 in-lbs
Ratio range
6.3:1 - 630:1
6.3:1 - 630:1
Shaft configuration
Parallel, Right Angle
Hansen P4 Multistage - Vertical
Torque range
3000 Nm - 1100000 Nm
26552 in-lbs - 9735810 in-lbs
Ratio range
3.55:1 - 630:1
3.55:1 - 630:1
Shaft configuration
Parallel, Right Angle
fortress
Fortress® Stainless Steel
Torque range
0 Nm - 223 Nm
0 in-lbs - 1970 in-lbs
Ratio range
7:1 - 60:1
7:1 - 60:1