generic-gearing

Emergency Gear Replacement Services

Replacement Gears for Industrial Applications

We can replace failed, worn, or discontinued gears from samples, drawings, or models. Reverse engineering is available when no data exists, with expedited manufacturing for critical equipment.

Send your part details, photos, or drawings for review.

Common Emergency Gear Replacement Scenarios

  • Broken or fractured gear teeth
  • Worn or pitted gear surfaces
  • Gearbox failure requiring replacement
  • Obsolete or discontinued components
  • No drawings or missing part data

 

Request Support

Please fill out the form below or contact us at
(810) 643-2480
[email protected]


Manufacturing Capabilities, Support and Processes

Review equipment, materials, inspection standards, and assembly support used to produce custom gears and replacement components.

In-House Manufacturing Capabilities

Our gear manufacturing capabilities are supported by in-house equipment for machining, gear cutting, and finishing. This allows tighter control over tolerances, scheduling, and part quality across both new production and replacement work.  All processes are performed in-house to maintain control over geometry, fit, and turnaround for both new and replacement components.

The equipment below reflects the processes used to produce custom gears, from initial blanks through final grinding and inspection.

Turning

CNC lathe producing precision gear blanks for custom gear manufacturing
  • Eight CNC Mazak turning centers to support gear blanks across a range of diameters and lengths

  • Controlled blank geometry for downstream gear cutting and finishing
  • Multiple large capacity vertical turning centers for repeatability across low-volume and production work

Milling

CNC milling machine machining components used in custom gear manufacturing
  • CNC milling used for keyways, bolt patterns, and mounting features
  • Supports secondary machining required for gear integration
  • Maintains dimensional accuracy for assembly and alignment

Hobbing

Gear hobbing machine cutting teeth for custom spur and helical gears
  • Gear shaping machines for internal and external gears. Supports complex geometries not suited for hobbing

  • Gear hobbing for spur and helical gears across multiple pitch range

  • Equipment includes large-format manual hobbers such as Phauter and G&E machines.

Shaping

Gear shaping machine cutting internal and external gear profiles
  • Fellows gear shapers, including 36-inch machines with extended stroke and riser capacity

  • Supports internal and external gear profiles

  • CNC Fellows FS400-125 Hydrostroke shapers added for higher-quantity production

Precision Grinding

Precision grinding process finishing gear components to tight tolerances for industrial applications
  • OD, ID, cylindrical, and surface grinding performed in-house

  • Precision grinding capability has been maintained internally since the late 1960s

  • Used to control blank geometry and surface quality prior to final gear grinding

Gear Grinding

Gear grinding machine refining tooth profiles for precise fit and performance
  • Dedicated Gear Grinding Center

  • HÖFLER gear grinders equipped with on-board checking

  • Capable of grinding large-diameter gears

  • Operates extended hours to support throughput and emergency work

  • Supports AGMA Q15, DIN 2, and AGMA A2 quality requirements

EDM

EDM machining process creating internal features and keyways in custom gears
  • EDM machining for internal features, splines, and keyways

  • Supports tight-tolerance geometries and complex profiles

  • Used where conventional machining is not feasible

  • Used where traditional broaching or pulling methods are not suitable

  • Supports internal spline profiles and tight-tolerance features

rsg-logo

Reverse Engineering and Obsolete Gear Replacement

Parts are evaluated to capture tooth geometry, diametral pitch or module, pressure angle, and critical dimensions required to match the existing gear set. Bore size, keyways or splines, and shaft interface conditions are measured to ensure proper fit and alignment in service.

Existing components are analyzed for wear patterns, contact conditions, and load distribution to understand how the gears in the gearmotor or speed reducer was performing under operating conditions. This is used to confirm geometry and identify any adjustments needed to maintain performance.

Material grade, heat treatment, and hardness are reviewed based on the application. Replacement gears are manufactured to match original specifications or updated where required to address wear, loading, or service conditions.

Dimensional verification is performed throughout reconstruction to confirm geometry, tolerances, and alignment prior to production.

Captured Geometry and Critical Features

  • Measurement and reconstruction of tooth geometry, pitch, and pressure angle
  • Identification of bore dimensions, keyways, splines, and shaft interfaces
  • Analysis of wear patterns, contact conditions, and load distribution
  • Material and heat treatment selection based on application requirements
  • Recreation of components to match existing gear sets and mating parts
  • Manufacturing to specified tolerances and AGMA quality levels

Typical Use Cases

  • Worn gears that no longer meet tolerance or performance requirements

  • Broken or failed components with no available replacement

  • Units that require industrial gearbox repair or replacement

  • Obsolete gears for legacy or unsupported equipment

  • Incomplete or missing drawings

  • Duplicate parts required from existing components