paper mill

Pulp & Paper Industry

Our gear reducers are as diversified as the industry itself supporting nearly every application in the pulp milling and paper manufacturing process.
 

What Your Operation Is Up Against

Unplanned Downtime

  • Whether it’s due to bearing failures, gear tooth wear, lubrication breakdown, shaft misalignment and seal failures, every minute of downtime on a paper machine and supporting systems is expensive. 
  • Lost production worth thousands to tens of thousands of dollars per hour, missed customer deliveries, emergency maintenance labor, expedited replacement parts can add up to substantial revenue drain.
  • Paper mills run 24/7 with very high loads and minimal shutdown opportunities. Many gearboxes are meant to operate continuously for years. When these units don’t perform as intended, reliability and sustainable revenue production is at risk.

Harsh Operating Conditions

  • Pulp & Paper mills are one of the toughest industrial environments for mechanical power transmission equipment. From water spray and high humidity, chemicals, paper dust, wood fibers, and temperature swings, this industry is one of the most demanding. 
  • Maintenance teams spend significant time, energy, and revenue to maintain these critical gearing assets.
  • Gearing is not the only area maintenance has to focus on. Expertise and resources are often stretched. Especially, with limited planned shutdown windows

Maintenance Costs & Long Lead Times

  • Many mills still have reducers that are decades old, and are of multiple OEM brands. OEM replacement gearboxes can have lead times of 20–50+ weeks. Finding replacement parts, or quality rebuild options is time consuming and expensive.
  • The need to stock costly spare reducers is further exasperated when it’s learned that what is on hand, or needs to be replaced, is obsolete, or is now a custom product. As technology advances, many tried and true gearing assets have been replaced by newer technology that no longer “drop in”. 
  • The efforts to locate and procure critical, now obsolete spares, cost time, potential equipment and production down time, and revenue drain.

How We Serve the Pulp & Paper Industry

Shock Load & Extreme Duty Gearing

We offer robust speed reducers built to withstand harsh environments and extreme operating stresses. 

Retrofit and Custom Options

For many obsolete or legacy gearmotors and gearboxes, Sumitomo offers state of the art retrofit or custom drop-in solution with asset analysis of your inventory of spare gearing.

Aftermarket Support

Comprehensive repair services for both Sumitomo and competitor-brand units, restoring performance and extending the lifespan of installed equipment.

Asset Management

Technical guidance on storage best practices and spare inventory management, helping mills preserve spare gearboxes in the warehouse while reducing holding costs.

Navigate Solutions by Application

Sumitomo Drive Technologies has reliable, high efficiency gear drives for nearly every application in the pulping process: debarking, chipping, and digesting; “wet end” processes of washing, bleaching, blending and cleaning; “dry end” processes of the press section and dryers; finishing, and cutting. We match our gear reducers to your application and offer proven reliability under the most severe conditions. 

Material Handling

material handling
Belt Conveyors

belt conveyors move bulk materials or unit loads continuously along assembly lines using rotating belts or heavy-duty linked chains.

Related Products:

Drag Conveyors

Drag conveyors use a chain-driven paddle or flight assembly to pull bulk materials through an enclosed trough or casing.

Related Products:

Screw Conveyors

Screw conveyors use a rotating helical auger blade inside a trough or pipe to move granular, liquid, or bulk materials continuously.

Related Products:

Saw Decks

Saw decks are heavy-duty staging platforms in sawmills that align, index, and feed logs or timbers sequentially into cutting saws.

Related Products:

System Processes

system processing
Mixers/Agitators

Mixers and agitators blend liquids, suspend solids, or maintain fluid circulation in tanks for uniform consistency in industrial processing.

Related Products:

Bucket Elevators

Bucket elevators vertically convey bulk materials like grain, coal, or ore using buckets attached to a continuous rotating chain or belt.

Related Products:

Screw Conveyors

Screw conveyors use a rotating helical auger blade inside a trough or pipe to move granular, liquid, or bulk materials continuously.

Related Products:

Pulp Handling

pulp handling
Pulper Drives

Pulper drives power the rotor in paper pulpers, delivering high torque to break down raw wood pulp, recycled paper, and bales into slurry.

Related Products:

Agitators/Mixers

Mixers and agitators blend liquids, suspend solids, or maintain fluid circulation in tanks for uniform consistency in industrial processing.

Related Products:

Bucket Elevators

Bucket elevators vertically convey bulk materials like grain, coal, or ore using buckets attached to a continuous rotating chain or belt.

Related Products:

Paper Machine

paper machine
Roll Position Drives

Roll position drives precisely adjust the gap, angle, or pressure between heavy rollers in steel mills, paper mills, and converting machinery.

Related Products:

Winders

Winders continuously roll flexible materials like paper, film, foil, or metal into tight, uniform coils or reels for storage or transport.

Related Products:

Vacuum Pumps

Vacuum pumps extract gas and air from a sealed chamber to create low-pressure environments for industrial processing.

Related Products:

Refiners

Refiners use rotating patterned discs to mechanically process pulp fibers, improving bonding, strength, and texture for paper production.

Related Products:

Converting

converting
Conveyors

conveyors are automated mechanical systems that continuously move materials, parts, or bulk goods throughout manufacturing facilities.

Related Products:

Sorters

Sorters automatically categorize and divert items, packages, or lumber into specific bins or lanes based on size, barcode, or destination.

Related Products:

Packagers

Packagers automate product insertion, sealing, and wrapping into boxes, bags, or containers for safe storage and distribution.

Related Products:


Connected Drive Solutions

  • grey circuit background
    Rebuild & Repair Support Restore gearbox performance and reduce downtime.
    Technician inspecting a large industrial gearbox during repair service
  • grey circuit background
    Variable Frequency Drives Improve motor control and system performance.
    Invertek variable frequency drives for industrial motor control
  • grey circuit background
    Condition Monitoring Systems Track drive health before issues grow.
    CycloSmart condition monitoring device for industrial drive systems
  • grey circuit background
    UL 508A Industrial Control Panels Build control around your application needs.
    UL listed industrial control panel with wiring and mounted drives
white generic-2

Speak With our Industry Specialist

Ira Betts

Ira Betts

Forestry & Pulp and Paper

Since 1988, I have served multiple industries with a focus on Pulp & Paper and Wood Products. I have a passion for providing the best solution for gearing challenges, increased productivity and reliability, and gear education.