Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Right
Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Left
Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Right
Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Left

Cyclo® Bevel Buddybox® 4 Series Gearmotor

Right Angle Spiral Bevel Gearmotors with Cyclo® Input

Robust, state-of-the-art, spiral bevel gearmotors. 

  • All-Steel Internal Components
  • Highly Efficient
  • Standard Ductile Iron Housing
  • Integrated Cycloidal Technology
  • Maintenance Free Options Available

 

 

Cyclo® BBB4

The Cyclo® BBB4 combines the strength and flexibility of the Cyclo® gear reducer and a single stage right angle spiral bevel gearbox in a rugged right-angle gearbox design. With a 3 year warranty, regardless of hours of operation, the Cyclo® BBB4 is an excellent choice for applications in material handling, asphalt mixers, specialty machine industries, conveyors, and other applications requiring right angle speed reducers.

Key Facts

94 %
Efficient
159,983 lb-in
Torque Capacity
1/8-75 HP
Integral Motor Offering

Features

1
Taper Grip® Bushing System
The keyless Taper-Grip® bushing system provides simple and reliable installation without the need for a custom shaft.
2
Ductile Iron Housing
New ductile iron housing is twice as strong as cast iron, making it one of the most rugged bevel gearboxes available
3
Increased Overhung Load Capacity
Cyclo® BBB4 has over 375% overhung load capacity than previous models
4
Increased Ratings
The newly designed Cyclo® BBB4 series has been optimized for increased power ratings over the previous generations
5
New Larger Size
New F Size yields higher torque and can accommodate larger shaft diameters
6
New Ratios Available
46 standard and 87 optional ratios added
7
Unified Lubrication System
Single oil-bath lubrication system for easy maintenance and higher performance.
8
Compact Design
The most torque-dense right angle gearbox design available in the industry. The new ductile iron housing allows for higher radial load in a small, compact design.
9
Optional Taconite Seal System
Heavy-duty, fortified, grease purgeable system withstands the most demanding applications.

Cyclo® Quill Bushing

The Cyclo® Quill Bushing uses a composite insert between the motor shaft and gearbox bore to eliminate direct metal-to-metal contact. 

  • Reliable: Helps prevent seized motor shafts.
  • Maintenance-Friendly: Makes motor removal easier when service is required.
  • Protective: Eliminates the metal-to-metal contact that causes fretting.
  • Simple: No anti-seize or other workarounds required.
  • Standard: Installed on applicable Cyclo® hollow quill input configurations.
Quill Bushing-actual

Related BuddyBox® products

Quill Bushing-actual
Quill Bushing
Bevel Buddybox® H Series Gearmotor - Reliable and efficient gearmotor with bevel gearing for industrial applications
Bevel Buddybox® H Series Gearmotor
Power range
2.2 kW - 11 kW
3 HP - 15 HP
Ratio range
5:1 - 20:1
5:1 - 20:1
Shaft configuration
Right Angle
Cyclo® Helical Buddybox Gear motor - Versatile and durable gear motor with helical gearing for industrial applications
Cyclo® Helical Buddybox Gearmotor
Power range
0.1 kW - 30 kW
0.13 HP - 40 HP
Ratio range
11:1 - 26000:1
11:1 - 26000:1
Cyclo® Helical BuddyBox Speed Reducer
Power range
0.1 kW - 30 kW
0.13 HP - 40 HP
Ratio range
11:1 - 26000:1

Enhance Your Industrial Operations with Sumitomo

Our industrial solutions set the standard in durability, efficiency, and innovation. Engineered to handle the toughest challenges, we are the reliable choice for your operations.