generic-gearing

Custom Gear Manufacturing Services & Replacement Gear Engineering

Replacement and Custom Gears for Industrial Applications

Our custom gear manufacturing services are for OEM equipment, repair work, and replacement needs across multiple industries and applications.

Upload drawings, CAD files, or photos for review. If documentation is incomplete, our team has years of experience in manufacturing custom gears. We can reverse engineer from worn or failed components and rebuild to match original performance.

This includes a full range of gears, internal and external splines, shafts, and related precision components used in discontinued designs or equipment already in service. Each request is evaluated for geometry, material selection, load conditions, and tolerance requirements to ensure compatibility with existing systems.

When a critical part fails and a replacement isn't on the shelf, our team moves immediately to recreate the component and restore your operation. We specialize in:

  • Broad Capabilities: Spur gears, helical gears, worm gears, bevel gears, splines, and shafts.
  • Problem Solving: Exact replacements for worn, damaged, or discontinued parts.
  • No Drawings from OEMs? No Problem: Full reverse engineering from samples, fragments, or limited data.
  • End-to-End Support: From custom gear manufacturing services to precision gear cutting to machining services, inspection and more.

For time-sensitive and emergency failures, priority is placed on review and production to help reduce downtime.

Request Support

Please fill out the form below or contact us at
(810) 643-2480
[email protected]


Manufacturing Capabilities, Support and Processes

Review equipment, materials, inspection standards, and assembly support used to manufacture and produce custom gears and replacement components.

In-House Manufacturing Capabilities

Our custom gear manufacturing capabilities are supported by in-house equipment for machining, gear cutting, and finishing. This allows tighter control over tolerances, scheduling, and part quality across both new production and replacement work.  All processes are performed in-house to maintain control over geometry, fit, and turnaround for both new and replacement components.

The equipment below reflects the processes used to produce custom gears, from initial blanks through final grinding and inspection.

Turning

CNC lathe producing precision gear blanks for custom gear manufacturing
  • Eight CNC Mazak turning centers to support gear blanks across a range of diameters and lengths

  • Controlled blank geometry for downstream gear cutting and finishing
  • Multiple large capacity vertical turning centers for repeatability across low-volume and production work

Milling

CNC milling machine machining components used in custom gear manufacturing
  • CNC milling used for keyways, bolt patterns, and mounting features
  • Supports secondary machining required for gear integration
  • Maintains dimensional accuracy for assembly and alignment

Hobbing

Gear hobbing machine cutting teeth for custom spur and helical gears
  • Gear shaping machines for internal and external gears. Specializing with support of complex geometries not suited for hobbing

  • Gear hobbing for spur and helical gears across multiple pitch range

  • Equipment includes a variety of large-format manual hobbers such as Phauter and G&E machines.

Shaping

Gear shaping machine cutting internal and external gear profiles
  • Fellows gear shapers, including 36-inch machines with extended stroke and riser capacity

  • Supports internal and external gear profiles

  • CNC Fellows FS400-125 Hydrostroke shapers added for higher-quantity production

Precision Grinding

Precision grinding process finishing gear components to tight tolerances for industrial applications
  • OD, ID, cylindrical, and surface grinding performed in-house

  • Precision grinding capability has been maintained internally since the late 1960s

  • Used to control blank geometry and surface quality prior to final gear grinding

Gear Grinding

Gear grinding machine refining tooth profiles for precise fit and performance
  • Dedicated Gear Grinding Center

  • HÖFLER gear grinders equipped with on-board checking

  • Capable of grinding large-diameter gears

  • Operates extended hours to support throughput and emergency work

  • Supports AGMA Q15, DIN 2, and AGMA A2 quality requirements

EDM

EDM machining process creating internal features and keyways in custom gears
  • EDM machining for internal features, splines, and keyways

  • Supports tight-tolerance geometries and complex profiles

  • Used where conventional machining is not feasible

  • Used where traditional broaching or pulling methods are not suitable

  • Supports internal spline profiles and tight-tolerance features

rsg-logo

Frequently Asked Questons

What is included in gear assembly services?

What is included in gear assembly services?

Gear assembly services include mounting gears to shafts, verifying alignment, and preparing components for installation. This ensures proper fit, engagement, and performance before use.

Why is gear assembly performed before installation?

Why is gear assembly performed before installation?

Pre-assembly verifies alignment, fit, and engagement before installation. This reduces downtime and minimizes performance issues in the field.


Reverse Engineering and Obsolete Gear Replacement Services

4-Step Process for Gear Reconstruction and Replacement

1. Capture Geometry

Existing components are measured to capture tooth geometry, diametral pitch or module, pressure angle, and other critical dimensions required to match the original gear set. 

Bore size, keyways or splines, and shaft interface conditions are documented to ensure proper fit and alignment.

2. Analyze Performance

Wear patterns, contact conditions, and load distribution are evaluated to understand how the gear operated under real service conditions. 

This analysis confirms original geometry and highlights any adjustments needed to maintain or improve performance.

3. Material Optimization

Material grade, heat treatment, and hardness are reviewed based on the application and operating conditions. 

Replacement gears are produced to match original specifications or updated as needed to address wear, loading, or service demands.

4. Dimensional Verification

Dimensional checks are performed throughout the reconstruction process to confirm geometry, tolerances, and alignment prior to final production. 

Components are manufactured to specified tolerances and appropriate AGMA quality levels.


Typical Use Cases

Worn gears that no longer meet tolerance or performance requirements
Broken or failed components with no available replacement
Units that require industrial gearbox repair or replacement
Obsolete gears for legacy or unsupported equipment
Incomplete or missing drawings
Duplicate parts required from existing components