HBB renders with iE3 motors
HBB renders with iE3 motors
HBB renders with iE3 motors
HBB renders with iE3 motors

Cyclo® Helical Buddybox Reducer

Helical gearbox with Cyclo reducer input. Features keyless, Steel Taper-Grip® bushing for easy installation.

Not available in your region
Ask us about availability

Offset parallel, helical gearbox in a rugged integral, shaft-mounted design.

  • Integrated Cyclo® technology
  • Keyless Taper-Grip® Bushing or Keyed Hollow Bore
  • Ideal for Screw-Conveyor applications

 

Input Integral gearmotor, quill and C-face adapter
Output Taper-Grip® Bushing, Keyed Hollow Bore, Screw Conveyor
Ratios 11:1 up to 26,000:1 and greater
Torque Up to 75,806 lb-in (8,565 Nm)
Power Range 1/8-40 HP (0.1 to 30 kW)
Mounting Hollow Shaft, Flange, Face
Options Integral Motor, C-Face
Motor Standards NEMA, IEC, JIS, UL, CSA, CE

 

Cyclo® HBB

Sumitomo’s Cyclo® Helical Buddybox® (Cyclo® HBB) speed reducers and gearmotors provide innovative shaft-mounted drive solutions for demanding applications. The Cyclo® HBB combines the quiet, efficient and reliable performance of the Cyclo® input with the rugged helical-gear output. The modular design provides a compact, efficient product and the most flexible range of output speed and torque combinations available.

Key Facts

93%
Efficient
4inch
Max Bore Size
40HP
Max Rating

Modular Design

Interchangeable cast-iron housings in flange, face or shaft-mount configurations.

Cyclo® Technology

Quiet, efficient and reliable operation with high-torque density and compact size.

Taper-Grip® Bushing

Provides quick, easy mounting and removal of the unit without the need for a custom shaft.

No Thermal Limitations

Highly-efficient design never needs an external fan.

Rugged Monoblock Housing

Monoblock-housing design eliminates the possibility of leaks at housing split.

CEMA Screw Conveyor

CEMA standard shafts and compact design eliminates belts, sheaves and guards, saving space and reducing maintenance.

Double-Output Seals

Prevent lubricant leaks and protect from contamination.

Mounting Versatility

Flange, Face, and Shaft Mounting options allow for universal mounting.

Long Life Bearings

Oversized, heavy-duty bearings for maximum strength and service life.

Filters

Document Type
Status
Cyclo HBB Gearmotor and Reducer Full Catalog thumbnail

Cyclo Helical Buddybox (HBB) Gearmotor and Reducer Full Catalog

Catalog

Cyclo HBB Gearmotor and Speed Reducers Catalog

Catalog
#
08202019

Cyclo Helical BuddyBox (HBB) Operation and Maintenance Manual

Manual
HBB Manual Thumbnail

Cyclo Helical BuddyBox Operation and Maintenance Manual

Manual
CAD Background Image for Download section

CAD / Configure

Select your level of product detail:

 

Learn more about our CONFIGURATOR TOOL:

Cyclo and Spur Gear

Looking for a different product?

Click on our Product Selector to quickly find the right product from our entire lineup.

Our intuitive filters help you find the product that best suits your application.