What Does Your Model Number Begin With?
Cyclo® 6000
Model Numbers Begin With: CH | CV | CW | CN
Cyclo® speed reducers and gearmotors are the premier in-line drives. The revolutionary Cyclo® design provides quiet, efficient, and reliable performance exceeding that of involute tooth gear designs. Unlike geared designs, the Cyclo®’s reduction components operate in compression rather than shear, which results in exceptionally rugged and shock-resistant performance.
Cyclo® Bevel Buddybox® 4
Model Numbers Begin With: LH | LV | LW
Cyclo® Bevel Buddybox® 4
The Cyclo® BBB4 combines the strength and flexibility of the Cyclo® gear reducer and a single stage right angle spiral bevel gearbox in a rugged right-angle gearbox design.
Cyclo® Helical Buddybox
Model Numbers Begin With: EH | EV
The Cyclo® HBB combines the quiet, efficient, and reliable performance of the Cyclo® input with the rugged helical gear output. The modular design provides a compact, efficient product and the most flexible range of output speed and torque combinations available.
Hyponic®
Model Number Begins With: RN
The Hyponic® features a compact, modular housing, maintenance-free grease lubrication and boasts a gear efficiency of up to 93% across all ratios. The maintenance-free grease lubrication enables the unit to be mounted in any orientation without custom modifications.
Paramax® 9000 Series
Model Number Begins With: PH | PV | PW
Paramax® parallel and right angle drives are some of the largest and most durable power transmission systems operating in the world. The series features double, triple, quadruple reduction gearboxes, global standardization and availability, and support from our worldwide locations.
Hansen Industrial Gearboxes
Model Numbers Begin With: QV | QH | MH | ZH
Hansen P4 Multi-Stage Reducers
The Hansen P4 multi-stage gear unit is market-leading in quality and technology, excelling in reliability and durability. The rugged housing, along with our commitment to innovating state-of-the-art technology, provides remarkable power and performance.
Hansen P4 Uniminer Reducer
The Hansen P4 UniMiner features a robust design that offers versatility for different mounting positions. With a ‘flippable’ housing and horizontal split line, it’s the ideal alignment-free drive package