The BBB Solution for the Forestry Industry

Year:
2025
Industry:
Forestry

Challenge

 

The Sumitomo Bevel Buddy Box solves another problem. A wood chipping and mulch processing plant wanted to simplify and improve the mechanical drive system of their infeed chain conveyor. The old drivetrain consisted of a belt driven motor to an inefficient helical shaft mounted gearbox. The proper gear ratio could not be achieved, so a sprocket reduction drive was needed on the opposite side of the conveyor. Tree stumps, branches and brush can cause uneven loading which in turn can cause belts to slip and chains to stretch or even skip teeth. The constant maintenance of these components reduced production due to downtime.

before

Solution

 

The solution was the Sumitomo Bevel Buddy Box LHYJMS20-4F195K-Y3-151. The Buddy Box was mounted on the conveyor drive pulley, and the belts and sprockets were eliminated. The proper ratio was built right into the new gearbox. This new drive arrangement can now move the heaviest and most uneven loads without issues.

BBB

Related Products

Cyclo® Bevel Buddybox® 4 Series Speed Reducer
Torque range
290 Nm - 18000 Nm
2567 in-lbs - 159313 in-lbs
Ratio range
11:1 - 26000:1
11:1 - 26000:1
Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Right
Cyclo® Bevel Buddybox® 4 Series Gearmotor
Power range
0.1 kW - 55 kW
0.13 HP - 75 HP
Ratio range
11:1 - 26000:1
11:1 - 26000:1
Shaft configuration
Right Angle