BBB4 by Sumitomo Drive Technologies
BBB4 with C-Face Input; Solid Shaft Output Option
bbb4_mixer_drive
BBB4 by Sumitomo Drive Technologies
BBB4 with C-Face Input; Solid Shaft Output Option
bbb4_mixer_drive

Cyclo® Bevel Buddybox® 4 Series Speed Reducer

Right-Angle Spiral-Bevel Reducers with Cyclo® Input

Robust, state-of-the-art, spiral-bevel reducers. 

  • All-Steel Internal Components
  • Highly Efficient
  • Standard Ductile-Iron Housing
  • Integrated-Cycloidal Technology
  • Maintenance-Free Options Available

 

 

Cyclo® BBB4

The Cyclo® BBB4 combines the strength and flexibility of the Cyclo® gear reducer and a single-stage right-angle spiral-bevel gearbox in a rugged right-angle gearbox design. With a 24-month warranty, regardless of hours of operation, the Cyclo® BBB4 is an excellent choice for applications in material handling, asphalt mixers, specialty machine industries, conveyors, and other applications requiring right-angle speed reducers.

Key Facts

94 %
Efficient
159,000 lb-in
Torque Capacity
100 HP
Max Rating

Features

1
Taper Grip® Bushing System
The keyless Taper-Grip® bushing system provides simple and reliable installation without the need for a custom shaft.
2
Ductile Iron Housing
New ductile-iron housing is twice as strong as cast iron, making it one of the most rugged bevel gearboxes available
3
Increased Overhung Load Capacity
Cyclo® BBB4 has over 375% overhung load capacity than previous models
4
Increased Ratings
The newly designed Cyclo® BBB4 series has been optimized for increased power ratings over the previous generations
5
New Larger Size
New F Size yields higher torque and can accommodate larger shaft diameters
6
New Ratios Available
46 standard and 87 optional ratios added
7
Unified Lubrication System
Single oil-bath lubrication system for easy maintenance and higher performance.
8
Compact Design
The most torque-dense right-angle gearbox design available in the industry. The new ductile-iron housing allows for higher radial load in a small, compact design.
9
Optional Taconite Seal System
Heavy-duty, fortified, grease purgeable system withstands the most demanding applications.

Cyclo® Quill Bushing

The Cyclo® Quill Bushing uses a composite insert between the motor shaft and gearbox bore to eliminate direct metal-to-metal contact. 

  • Reliable: Helps prevent seized motor shafts.
  • Maintenance-Friendly: Makes motor removal easier when service is required.
  • Protective: Eliminates the metal-to-metal contact that causes fretting.
  • Simple: No anti-seize or other workarounds required.
  • Standard: Installed on applicable Cyclo® hollow quill input configurations.
Quill Bushing-actual

Related BuddyBox® products

Quill Bushing-actual
Quill Bushing
Hansen M5CT
Torque range
13000 Nm - 53000 Nm
Ratio range
6.3:1 - 22.4:1
Shaft configuration
Right Angle
Bevel BuddyBox® H Reducer

Enhance Your Industrial Operations with Sumitomo

Our industrial solutions set the standard in durability, efficiency, and innovation. Engineered to handle the toughest challenges, we are the reliable choice for your operations.