Replacing Obsolete Competitor Units in Metal Fabrication

Year:
2026
Industry:

Problem

This customer needed to replace an obsolete competitor speed reducer. They reached out to an account manager from one of our OEMs to get a replacement. 

old unit

Solution

Our OEM reached out to one of our district sales manager for an interchange/solution. We selected and quoted a Bevel Buddybox 4 using our Configurator and sent it over to the customer for their approval. 

bbb4

Related Products

Cyclo® Bevel Buddybox® 4 Series Speed Reducer
Torque range
290 Nm - 18000 Nm
2567 in-lbs - 159313 in-lbs
Ratio range
11:1 - 26000:1
11:1 - 26000:1
Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Right
Cyclo® Bevel Buddybox® 4 Series Gearmotor
Power range
0.1 kW - 55 kW
0.13 HP - 75 HP
Ratio range
11:1 - 26000:1
11:1 - 26000:1
Shaft configuration
Right Angle