steel

Steel Industry

Out-mine your competition with the right equipment. We offer the most resilient speed reducers on the market that perform in severe operating conditions.

What Your Operation Is Up Against

Production Downtime

  • Unexpected drive failures can disrupt production schedules and impact delivery commitments.
  • Downtime caused by equipment fatigue, harsh operation conditions, and deferred maintenance

  • Downtime in steel and metals operations can impact multiple downstream processes and significantly increase costs. 

High Shock Loads and Demanding Duty Cycles

  • Steel mill equipment operates under severe loads and continuous operation.
  • This is caused by frequent start and stops, impact/shock loading, and high torque requirements
  • Drive systems must withstand extreme operating conditions while maintaining reliability.

Aging Infrastructure

  • Many facilities must improve performance without complete plant replacement.

How We Serve the Steel Industry

Increase Reliability in Processes

Robust drive solutions and engineering expertise support continuous operation in demanding environments. 

Support Modernization Initiatives

Retrofits and drop-in replacement solutions extend equipment life and improve performance. 

Reduce Maintenance Burden

Predictive maintenance tools and aftermarket services help identify issues before failures occur. 

Improve Operational Efficiency

Drive system optimization helps increase throughput, reduce energy consumption, and improve overall plant performance. 

Navigate Solutions by Application

Steel mills demand maximum performance of their equipment, able to withstand 24 hours a day and 7 days a week operations, with high efficiency and low maintenance. We understand that the high shock loads, dust, heat, and moisture in the corrosive environments of the steel industry require robust, reliable, and efficient products.

Ironmaking & Raw Material Handling

ironmaking
Scrap Conveyors

Scrap conveyors carry heavy metal scrap, turnings, and cutoffs to recycling or furnaces using durable steel apron pans or heavy belt systems.

Related Products:

Skip Hoists

Skip hoists haul raw materials like iron ore, coke, and limestone up steep inclines in specialized buckets to charge blast furnaces.

Related Products:

Stackers/Reclaimers

Stackers build large stockpiles of bulk steelmaking raw materials, while reclaimers scoop them up to feed processing and furnace lines.

Related Products:

Steelmaking

steelmaking
Ladle Turret

Ladle turrets hold and rotate massive liquid steel ladles above continuous casters, enabling seamless ladle changes to maintain continuous casting.

Related Products:

Ladle/Tundish Car

Ladle and tundish cars transport molten metal vessels horizontally, positioning them precisely over casting molds to control liquid steel flow.

Related Products:

Mold Oscillator

Mold oscillators drive continuous up-and-down motion in casting molds to prevent solidifying steel from sticking and ensure smooth shell formation.

Related Products:

Segment Drive

Segment drives rotate driven rolls inside continuous casting segments, pulling the solidifying steel strand smoothly through the caster machine.

Related Products:

Dummy Bar System

Dummy bar systems plug continuous casting molds to receive molten steel, guiding the initial strand down through the cooling spray segments.

Related Products:

Rolling Mills

rolling mills
Billet/Slab Pusher

Billet and slab pushers use mechanical or hydraulic rams to move hot solid steel shapes into reheat furnaces or onto cooling beds for downstream rolling.

Related Products:

Roll/Runout Tables

Roll tables use driven rollers to transport hot steel slabs, billets, or plates between mill stands, cooling beds, and downstream processing.

Related Products:

Reheat Furnace

Reheat furnaces heat cold or warm semi-finished steel like slabs or billets to high temperatures, making them malleable for hot rolling.

Related Products:

Pinch Rolls

Pinch rolls grip and apply pressure to hot or cold steel strip, bar, or rod, maintaining tension and guiding the product through rolling lines.

Related Products:

Coil Handling Systems

Coil handling systems use c-hooks, upenders, and walking beams to safely lift, position, and transport heavy rolled steel coils through finishing lines.

Related Products:

Levelers

Levelers bend flat steel strip through staggered rollers to eliminate internal stresses, flatness defects, and wave distortion before processing.

Related Products:

Processing, Finishing & Material Handling

steel finishing
Coil Processing

Coil processing cleans, cuts, flattens, or coats master steel coils to convert raw mill rolls into precise sheets or narrower strips for manufacturing.

Related Products:

Accumulator

Accumulators use vertical looping rolls or hydraulic reservoirs to maintain continuous strip tension and speed during coil loading or splicing.

Related Products:

Slitter

Slitters pass wide steel coils through circular rotary knives, slicing the sheet into multiple narrow strips for downstream manufacturing.

Related Products:

Bridle Roll

Bridle rolls use driven rubber or steel rolls to control line tension and prevent slippage on moving steel strips through continuous process lines.

Related Products:

Warehouse Conveyors

Warehouse conveyors move heavy steel products, coils, and packaged materials through storage areas to distribution and shipping stations.

Related Products:

Cranes and Transfer Systems

Cranes and transfer systems hoist and move molten metal ladles, slabs, and finished steel products safely across mill facilities.

Related Products:


Connected Drive Solutions

  • grey circuit background
    Rebuild & Repair Support Restore gearbox performance and reduce downtime.
    Technician inspecting a large industrial gearbox during repair service
  • grey circuit background
    Variable Frequency Drives Improve motor control and system performance.
    Invertek variable frequency drives for industrial motor control
  • grey circuit background
    Condition Monitoring Systems Track drive health before issues grow.
    CycloSmart condition monitoring device for industrial drive systems
  • grey circuit background
    UL 508A Industrial Control Panels Build control around your application needs.
    UL listed industrial control panel with wiring and mounted drives
white generic-2

Speak With our Industry Specialist

Mike Clark

Mike Clark

Mining & Steel

My experience includes supporting retrofit programs, modernization projects, reliability improvements, and new capital projects involving critical drive applications across the metals value chain..