IB Series P1 Type
Low backlash, low torque precision gearbox
Precision planetary line for miscellaneous automation applications in the lower torque range.
- High torque density unit with angular ball bearings for high load capacity
- Adaptable servo motor connection
- Simple motor assembly with clamp ring connection
- Maintenance free for life
Variants:
- <3 arcmin Backlash, precise version
- <15 arcmin Backlash, standard version
Output Shaft Variants:
- Flange
- Solid Shaft
- Keyway
| Mechanical Backlash | <3 arcmin or <15 arcmin |
| Number of Sizes | 3 |
| Reduction Ratios | 3.7 / 5 / 9 / 11 / 15 / 21 / 33 / 45 / 81 |
| Nominal Output Torque | 22.5 Nm up to 153 Nm |
| Acceleration Torque | 35 Nm up to 380 Nm |
| Max. Momentary Peak Torque | 60 Nm up to 500 Nm |
| Input speed | up to 6000 rpm |
| Max. Bending Moment | 70 Nm up to 620 Nm |
| Max. Radial Load | 2160 N up to 9400 N |
| Max. Axial Load | 1050 N up to 4500 N |
Key Product Facts
380
Nm
Acceleration Torque
6000
rpm
Input Speed
9400
N
Radial Load
Advantages of IB Series P1 Type
1
Maintenance free for life
2
Simple motor assembly with clamp ring
3
3 sizes
Reduction ratios from 3.7 up to 81
Catalogs
Harness 70 Years of Sumitomo Engineering Know-How