IB Series P2 Type
Low backlash, high torque precision gearbox
Precision planetary line for miscellaneous automation applications in the upper torque range.
- High torque density unit with angular ball bearings for high load capacity
- Adaptable servo motor connection
- Simple motor assembly with clamp ring connection
- Maintenance free for life
- Helical gears for lowest vibration and noise
Output Shaft Variants:
- Flange
- Solid Shaft
- Keyway
Mechanical Backlash | <3 arcmin |
Number of Sizes | 2 |
Reduction Ratios | 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100 |
Nominal Output Torque | 500 Nm up to 1500 nm |
Acceleration Torque | 650 Nm up to 3000 Nm |
Max. Momentary Peak Torque | 1500 Nm up to 5250 Nm |
Input speed | up to 6000 rpm |
Max. Bending Moment | 1177 Nm up to 2000 Nm |
Max. Radial load | 10245 N up to 18385 N |
Max. Axial Load | 5200 N up to 8100 N |
Key Product Facts
Advantages of IB Series P2 Type
Main dimensions and mass
ANFX F TYPE
Size | Max length L (1) (2) [mm] |
Square G [mm] |
Output major diameter D [mm] |
Max input shaft diameter d1 (2) [mm] |
Mass approx. value (2) [kg] |
---|---|---|---|---|---|
P240 | 237 / 238 | 154 | 110 | 55 | 20 / 21 |
P250 | 258 / 337 | 212 | 155 | 55 | 36 / 49 |
(1) depending on motor flange
(2) single stage / double stage
Alternative version available with cylindrical outputshaft.
Torque and Speed main data
Size |
Max nominal output torque (1) (2) [Nm] |
Max accel. / decel. torque [Nm] |
Max input speed [rpm] |
---|---|---|---|
P240 |
500 |
900 |
6000 |
P250 |
1500 |
3000 |
5000 |
(1) depending on reduction ratio Please contact us for detailed data
(2) at input speed n1= 1500 rpm
Output bearing capacity
Size |
Max bending moment [Nm] |
Max radial load / axial load [N] |
---|---|---|
P240 |
1177 |
10245 / 5200 |
P250 |
2000 |
18385 / 8100 |
Above technical specifications are intended only for rough preselection
Available ratios
Size | Ratios |
---|---|
P240 | 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100 |
P250 | 4 / 5 / 7 /10 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100 |
Above technical specifications are intended for rough preselection only.
CAD Downloads
Please contact us for latest CAD files, specific motor adaption, and other customization:
Related IB Series products
Enhance Your Industrial Operations with Sumitomo
Our industrial solutions set the standard in durability, efficiency, and innovation. Engineered to handle the toughest challenges, we are the reliable choice for your operations.