gradient

PARAMAX Gearbox Repair and Rebuild Services

Sumitomo Drive Technologies provides PARAMAX gearbox inspection, repair, rebuilding, genuine parts, machining, engineering support, and field service. As the original manufacturer, our team can reference the unit’s specifications and configuration when evaluating the repair.

Get repair support directly from the manufacturer.

What Our PARAMAX Repair Services Include

A PARAMAX repair begins with a detailed evaluation of the gearbox and its internal components. The final scope depends on the condition of the unit, the application, and the inspection findings.

1. Disassembly & Evaluation

The gearbox is disassembled so the gearing, bearings, seals, shafts, housings, bases, and lubrication condition can be inspected.

2. Bearing & Seal Replacement

Worn bearings, seals, and related components can be replaced with genuine PARAMAX parts based on the inspection.

3. Gear & Shaft Inspection

Gears, shafts, splines, and other internal components are checked for wear, cracking, scoring, pitting, and related damage.

4. Nondestructive Testing

NDT inspection may be used to identify cracks or defects that are not visible during a standard visual inspection.

5. Root-Cause Investigation

Damage patterns and operating conditions are reviewed to help identify why the gearbox failed and what should be addressed before it returns to service.

6. Machining & Gear Manufacturing

In-house capabilities can support gear manufacturing, shaft work, bore work, grinding, turning, and other machining required for the repair.

7. Reassembly to Factory Specifications

The gearbox is rebuilt using the applicable PARAMAX specifications, genuine parts, and the approved repair scope.

8. Inspection Report & Recommendations

Findings can document the condition of the gearing, bearings, seals, housings, bases, and lubrication system, along with recommended repair work.

9. Field Service & Start-Up Support

Support may include on-site inspections, removal and installation assistance, alignment, field repairs, commissioning, start-up, and condition monitoring when applicable.


The Benefits of Using an OEM for PARAMAX Gearbox Repair

✓ Original Unit Information

Our team can reference the model, ratio, configuration, and design details tied to the original gearbox.

✓ Genuine PARAMAX Parts

Replacement components are selected for the intended fit, materials, loads, and operating requirements of the unit.

✓ Engineering Support for Complex Repairs

Difficult damage, unusual wear, older units, and changing application requirements can be reviewed beyond basic parts replacement.

✓ Less Guesswork During Evaluation

Product knowledge helps distinguish actual damage from normal design features, prior modifications, or earlier repair work.

✓ Factory Tolerances and Assembly Requirements

Repairs and rebuilds can follow the specifications established for that PARAMAX model.

✓ One Source for Repair and Future Support

Sumitomo can support the inspection, repair decision, parts, technical questions, and future service needs.

Common PARAMAX Gearbox Problems

Changes in sound, temperature, vibration, lubrication, or gearbox performance can point to internal wear or developing component damage. An inspection can help identify the cause and determine the appropriate repair path.

Excessive Noise or Vibration

Excessive Noise or Vibration Problems

Unusual sound or vibration may be related to worn bearings, damaged gearing, looseness, misalignment, imbalance, or changes in the operating load.

Oil Leaks and Lubrication Issues

Oil Leaks and Lubrication Issues

Failed seals, damaged surfaces, incorrect oil levels, contamination, or lubrication-system problems can affect performance and accelerate internal wear.

Overheating

Dangerous Overheating

High operating temperatures may point to inadequate lubrication, excessive loading, bearing damage, cooling concerns, friction, or internal component wear.

Gear, Bearing, or Shaft Damage

Gear, Bearing, or Shaft Damage

Pitting, scoring, cracking, spalling, shaft wear, and bearing failure can reduce reliability and may require component repair, replacement, or a broader rebuild.

The visible symptom does not always reveal the full extent of the damage. Sumitomo can inspect the gearbox and help determine whether repair, rebuild, parts, or replacement support makes the most sense.

white generic-2