Cyclo® Helical Buddybox Gear motor - Versatile and durable gear motor with helical gearing for industrial applications
HBB renders with iE3 motors
HBB_180_explode_composite
Cyclo® Helical Buddybox Gear motor - Versatile and durable gear motor with helical gearing for industrial applications
HBB renders with iE3 motors
HBB_180_explode_composite

Cyclo® Helical Buddybox Gearmotor

Helical gearbox with Cyclo reducer input. Features keyless, Steel Taper-Grip® bushing for easy installation.

Offset parallel, helical gearbox in a rugged integral, shaft-mounted design.

  • Integrated Cyclo® technology
  • Keyless Taper-Grip® Bushing or Keyed Hollow Bore
  • Ideal for Screw-Conveyor applications

 

Cyclo® HBB

Sumitomo’s Cyclo® Helical Buddybox® (Cyclo® HBB) speed reducers and gearmotors provide innovative shaft-mounted drive solutions for demanding applications. The Cyclo® HBB combines the quiet, efficient and reliable performance of the Cyclo® input with the rugged helical-gear output. The modular design provides a compact, efficient product and the most flexible range of output speed and torque combinations available.

Key Facts

93 %
Efficient
4 inch
Max Bore Size
40 HP
Max Rating
1
Modular Design
Interchangeable cast-iron housings in flange, face or shaft-mount configurations.
2
Cyclo® Technology
Quiet, efficient and reliable operation with high-torque density and compact size.
3
Taper-Grip® Bushing
Provides quick, easy mounting and removal of the unit without the need for a custom shaft.
4
No Thermal Limitations
Highly-efficient design never needs an external fan.
5
Rugged Monoblock Housing
Monoblock-housing design eliminates the possibility of leaks at housing split.
6
CEMA Screw Conveyor
CEMA standard shafts and compact design eliminates belts, sheaves and guards, saving space and reducing maintenance.
7
Double-Output Seals
Prevent lubricant leaks and protect from contamination.
8
Mounting Versatility
Flange, Face, and Shaft Mounting options allow for universal mounting.
9
Long Life Bearings
Oversized, heavy-duty bearings for maximum strength and service life.

Cyclo® Quill Bushing

The Cyclo® Quill Bushing uses a composite insert between the motor shaft and gearbox bore to eliminate direct metal-to-metal contact. 

  • Reliable: Helps prevent seized motor shafts.
  • Maintenance-Friendly: Makes motor removal easier when service is required.
  • Protective: Eliminates the metal-to-metal contact that causes fretting.
  • Simple: No anti-seize or other workarounds required.
  • Standard: Installed on applicable Cyclo® hollow quill input configurations.
Quill Bushing-actual

Related BuddyBox® products

Quill Bushing-actual
Quill Bushing
Bevel Buddybox® H Series Gearmotor - Reliable and efficient gearmotor with bevel gearing for industrial applications
Bevel Buddybox® H Series Gearmotor
Power range
2.2 kW - 11 kW
3 HP - 15 HP
Ratio range
5:1 - 20:1
5:1 - 20:1
Shaft configuration
Right Angle
Cyclo® Helical BuddyBox Speed Reducer
Power range
0.1 kW - 30 kW
0.13 HP - 40 HP
Ratio range
11:1 - 26000:1
Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Right
Cyclo® Bevel Buddybox® 4 Series Gearmotor
Power range
0.1 kW - 55 kW
0.13 HP - 75 HP
Ratio range
11:1 - 26000:1
11:1 - 26000:1
Shaft configuration
Right Angle

Enhance Your Industrial Operations with Sumitomo

Our industrial solutions set the standard in durability, efficiency, and innovation. Engineered to handle the toughest challenges, we are the reliable choice for your operations.