test-banner.png

Wood Industry

We offer gearmotors tailored to the unique requirements of the wood industry, Including Sawmills, Plywood Mills, Engineered Wood Products Mills
 

What Your Operation Is Up Against

Unplanned Downtime

  • A failed speed reducer can stop an entire production line 

  • In the fast-paced operations found in the Wood Products Industry, lost production can cost thousands of dollars per hour, as multiple downstream machines are affected, and sit idle 

  • Maintenance often has to work overtime to get production running again. This cost additional time and money, while other routine maintenance items do not get the attention they require. 

High Shock Loads & Harsh Operating Conditions

  • Wood processing creates an extremely demanding environment 

  • Reducers are exposed to heavy starting torque, frequent load reversal, impact loading from logs, wood dust moisture and washdown contamination, and temperature extremes 

  • Only the best gearing survives this face-paced environment, while the weaker assets cost additional maintenance time and dollars, lending to revenue loss. 

Maintenance & Replacement Challenges

  • Due to the fast pace of the industry, many reducers stay in service long past their ideal life because replacement many times is disruptive. The possibility of oil changes being skipped and the lack of condition monitoring add up. 

  • Replacement challenges include, long lead times for OEM gearboxes, difficult installations, limited maintenance windows, difficulty sourcing replacement parts,  

  • When a reducer finally fails, the repair often becomes an emergency. Production and revenue suffer.  

How We Serve the Wood Industry

Outcome/Solution A

Clear explanation of each outcome/solution value. Avoid naming specific products in this section

Outcome/Solution B

Clear explanation of each outcome/solution value. Avoid naming specific products in this section

Outcome/Solution C

Clear explanation of each outcome/solution value. Avoid naming specific products in this section

Outcome/Solution D

Clear explanation of each outcome/solution value. Avoid naming specific products in this section

Navigate Solutions by Application

Intro Text. Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud exercitation ullamco laboris nisi ut aliquip ex ea commodo consequat. Duis aute irure dolor in reprehenderit in voluptate velit esse cillum dolore eu fugiat nulla pariatur. Excepteur sint occaecat cupidatat non proident, sunt in culpa qui officia deserunt mollit anim id est laborum

Sawmills

oranges
Crusher / Sizer

Drive solutions for heavy-duty crushing and sizing applications.

Related Products:

Ball Mill

Gearbox and motor solutions for grinding and milling operations.

Related Products:

Feeder Breaker

Drive solutions for controlled material feeding and breaking.

Related Products:

Belt Conveyor

Drive solutions for moving bulk materials through processing and handling systems.

Related Products:

Bucket Elevator

Drive solutions for vertical movement of bulk materials in demanding processing environments.

Related Products:

Drag Conveyor

Drive solutions for moving bulk material through enclosed conveying systems.

Related Products:

Screw Conveyor

Drive solutions for controlled movement of bulk materials through screw conveying systems.

Related Products:

Other Applications

Sumitomo Drive Technologies also supports related equipment across material handling, grinding, conveying, and processing systems.

  • Cooling System
  • Roll Crusher
  • Rotary Kiln
  • Stacker / Reclaimer

Crusher / Sizer

Ball Mill

Ball mill applications support grinding and milling operations that require reliable torque, steady performance, and durable drive components.

Feeder Breaker

Feeder breaker applications help control material flow while breaking down bulk material before it moves to the next stage.

Belt Conveyor

Belt conveyor applications move bulk materials through production, crushing, and handling areas with consistent drive performance.

Bucket Elevator

Bucket elevator applications move bulk materials vertically and require drive products that can support load, start-up torque, and uptime.

Drag Conveyor

Drag conveyor applications move bulk materials through enclosed systems and require dependable drive performance.

Screw Conveyor

Screw conveyor applications require reliable torque and controlled operation for moving bulk materials through processing systems.

Paramax gearbox

Paramax®

Paramax® reducers are used for heavy-duty applications that need high torque, durability, and reliable performance in demanding environments.

View Product Configure
Hansen P4 gearbox

Hansen P4

Hansen P4 gear units are built for large industrial applications that need strong performance, reliability, and flexible mounting options.

View Product Configure

Plywood Mill

oranges

Engineered Wood (OSB, MDF, Particleboard, LVL, CLT)

oranges

Packaging and Shipping

oranges

Connected Drive Solutions

  • grey circuit background
    Rebuild & Repair Support Restore gearbox performance and reduce downtime.
    Technician inspecting a large industrial gearbox during repair service
  • grey circuit background
    Variable Frequency Drives Improve motor control and system performance.
    Invertek variable frequency drives for industrial motor control
  • grey circuit background
    Condition Monitoring Systems Track drive health before issues grow.
    CycloSmart condition monitoring device for industrial drive systems
  • grey circuit background
    UL 508A Industrial Control Panels Build control around your application needs.
    UL listed industrial control panel with wiring and mounted drives
white generic-2

Speak With our Industry Specialist

Mike Clark

Mike Clark

Steel & Mining

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Mauris a iaculis magna.