COMPOWER Planetary Gear Drive DP1000 Series Gearmotor

COMPOWER® Planetary Gearmotor

Compact, High Torque Planetary Gearmotor

  • 27° pressure angle results in increased gear dedendum strength, as well as the ability to withstand heavy shock loads.
  • Compact, torque dense design.
  • Modular design allows the unit to be compatible with different configurations using only a minimum number of parts.
Output Shaft Hollow shaft, Solid shaft
Output Shaft Direction(s) Vertical upward
Mounting Style

Foot mount, Flange mount, Shaft mount (optional)

Frame Size 26 sizes
Reduction Ratio 5:1 - 1400:1
Capacity Up to 75Hp (55 kW)
Motor Types Three phase, premium efficiency, high efficiency, for inverters
27°
Pressure angle results in increased gear dedendum strength.
Compact
Total length has been drastically reduced compared to other planetary reducers.
Modular
Interchangeable parts allow for compatibility with multiple configurations.

Product Features

Multiple Mounting Methods

Available methods include: foot mounting, flange mounting, and shaft mounting.

Drive Unit

Integrated reducer and motor for a compact design. No need for cumbersome motor alignment or platform fabrication.

Compact

The unique planetary gear design allows for optimal distribution of load on the gears. The slim external diameter allows it to achieve superior torque transmission.

High Strength and Rigidity

The use of the 27° maximum gear pressure angle results in a drastic increase in gear dedendum strength, as well as the ability to withstand heavy shock loads.

Cyclo and Spur Gear

Looking for a different product?

Click on our Product Selector to quickly find the right product from our entire lineup. Our intuitive filters help you find the product that best suits your application.