PARAMAX SCC Series for Crane

PARAMAX® SCC Series Reducer for Cranes

Parallel shaft reducer with long center distances ideal for cranes

  • Parallel shaft reducer with long center-to-center dimensions for crane and boom hoisting
  • Available in 7 frame sizes, with 3 different center distances for each frame
  • High load capacity, capable of withstanding strong impact loads
Output Shaft Solid shaft
Output Shaft Direction(s) Vertical upward, vertical downward
Mounting Style Case mount
Frame Size 7 sizes
Reduction Ratio 22.4:1 - 90:1
Rated Torque Up to 893,925 lb-in (8,500 - 101,000 N⋅m)
25°
Gear pressure angle
7Sizes
7 frame sizes, with 3 different center distances for each frame
LongCenter Distances
Ideal for crane and boom hoisting

Product Features

Long Center Distances

Our parallel shaft reducers have long center-to-center dimensions for crane and boom hoisting.

Versatile Selection

Choice of 7 torque sizes, with three center distances for each, allowing you to make the best selection for the job. We also offer the SCB series for torques over 101,000 N⋅m or reduction ratios over 90.

Uses High-Strength Gears

Uses the same 25° gear pressure angle as the PARAMAX 9000 Series. Reducer with high load capacity, capable of withstanding strong impact loads.

Clear All

Filters

Document Type
Cyclo and Spur Gear

Looking for a different product?

Click on our Product Selector to quickly find the right product from our entire lineup. Our intuitive filters help you find the product that best suits your application.