DC Coupling
DC Coupling_cut
DC Coupling
DC Coupling_cut

SEISA DC Coupling

Maintenance free and zero backlash disk coupling with a high allowable rotation speed

  • It is possible to achieve accurate phase control without any rotation fluctuations since there is no backlash, and torsional rigidity is high.
  • The high precision bushing that is inserted between the element and the bolt allows you to use higher rotational speeds than other couplings.
  • There is no need for grease or lubricating oil since there are no areas of friction.
Reference Transmission Torque 35.3 - 255,950 N⋅m

Features

Product Features

No Lubrication Required

There is no need for grease or lubricating oil since there are no areas of friction.

Maintenance Free

The only inspection required under normal operating conditions is a check for loose nuts and bolts.

Zero Backlash

It is possible to achieve accurate phase control without any rotation fluctuations since there is no backlash, and torsional rigidity is high.

Easy Installation and Removal

The integrated disk element and bushing washer on the DCP model allows for easy installation and removal of the coupling.

High Allowable Rotation Speed

The high precision bushing that is inserted between the element and the bolt allows you to use higher rotational speeds than other couplings.

Higher Allowable Misalignment

Allowable misalignment is high, at a 0.5 - 1° deflection angle. Allowable parallel eccentricity can be increased, based on the length of the spacer.

Engineering Data

Lorem Ipsum

Filters

Document Type
Status

CAD Draw

Lorem Ipsum

Cyclo and Spur Gear

Looking for a different product?

Click on our Product Selector to quickly find the right product from our entire lineup. Our intuitive filters help you find the product that best suits your application.